Discontinued - 60A Power Interrupting Receptacle, Diecast with Lift Lid Enclosure
26420
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Die-Cast Power Interrupting Receptacle with Lift Lid Enclosure 60A 600V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Standard | UL498 | ||
| UPC Number | 785007264203 |
Dimensions
| Product Depth US | 4.063 in | ||
| Product Height US | 3.5 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 140596 |
Technical Information
| Amperage | 60 A | ||
| Environmental Conditions | Consult the Factory | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 4 |
Resources
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What’s the price of that?
Thank you for your inquiry regarding our 60 amp power interrupting receptacle. This product can only be ordered through a distributor, which can be found in the where to buy section on our website. If you are a distributor looking for pricing and availability, please contact customer support at 800-223-4185. Hope this helps!
Date published: 2018-05-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL885TRWCC6 | radiant Collection
Add a little light where you need it, with this combination outlet and night light.
$29.10
