50A 125/250V California Standard Single Receptacle, 3-Pole 4-Wire, Black
CS6369
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Receptacle California Standard Style 50A 125/250V Turnlok Registered
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Receptacle | ||
| Finish | Matte | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL 498 | ||
| UPC Number | 785007636901 |
Dimensions
| Product Depth US | 1.08 in | ||
| Product Height US | 3.28 in | ||
| Product Width US | 1.98 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 140596 |
Technical Information
| Amperage | 50 A | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 4 | ||
| Phase | Three | ||
| Wire Size | 18 - 0 AWG |
Resources
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a 45 degree angled back box available for this? CS6369
Hello,
Unfortunately, we do not offer a 45-degree angled back box for part CS6369.
Best Regards,
Technical Support
Date published: 2024-01-05
what weather proof cover goes with the cs6369 to fit a single gang box?
The cover for this receptacle is our 7770 or 7770GRY:
https://www.legrand.us/wiring-devices/plugs-and-connectors/turnlok/flip-lid-weatherproof-cover-for-50a-turnlok-yellow/p/7770?text=7770
https://www.legrand.us/wiring-devices/plugs-and-connectors/turnlok/flip-lid-weatherproof-cover-for-50a-turnlok-gray/p/7770gry
Date published: 2022-06-23
What is the difference between the CS6369 & CS8169 ?
The difference between the CS6369 & CS8169 is the voltage rating.
The CS6369 is rated for 250V and the CS8169 is rated for 480V.
Date published: 2021-06-07
Like the CS6369. I need a outlet and male plug 5 wire 3 phase 120/208 volts with a neutral can I get a part number for both? Thanks, Jack
PLUG CA STYL 50A 3PH 480V CS8165
Date published: 2021-06-05
What NEMA number is this?
The California Standard receptacle is "non-nema" rated.
Date published: 2021-03-17
What cover plate goes with this Recept
The cover for the 50A turnlok receptacle is 7770(Yellow) or 7770GRY(Gray)
Date published: 2020-01-23
Does this fit in a deep 4 11/16 square box? what industrial raised cover size do I need and does the CS8365 work with this receptacle
Bazaarvoice SAP Hybris Integration Version 2.8.1
