text.skipToContent text.skipToNavigation

Discontinued - California Standard Connector CS8364

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  CS8364C

3-Pole 4-Wire 3-Phase 250V Connector
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Color Black
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Replaced by Part Number  CS8364C
Standard UL 498
UPC Number 785007836400
Dimensions
Product Height US 2.26 in
Product Length US 3.9 in
Product Width US 2.26 in
Technical Information
Amperage 50 A
Number of Poles 3-Way
Number of Wires 4
Phase Three
Voltage 250.0 V
Wire Size 18 - 0 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;