Discontinued - Corrosion-Resistant Plug
CR6361
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | CR6361C | ||
| Standard | UL498, CSA C22.2 No. 42 | ||
| UPC Number | 785007636109 |
Technical Information
| Amperage | 50 A | ||
| Environmental Conditions | Consult the Factory | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT26252GRY | Pass and Seymour
PlugTail® Decorator Spec Grade Receptacles, 15A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
94003I | Pass and Seymour
Rotary Fan Speed Control
