Discontinued - California Standard Plug 50A, 480V, 3-Phase
CS8165
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | CS8165C | ||
| Standard | UL 498 | ||
| UPC Number | 785007816501 |
Dimensions
| Product Height US | 2.29 in | ||
| Product Length US | 4.38 in | ||
| Product Width US | 2.29 in |
Technical Information
| Amperage | 50 A | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 4 | ||
| Phase | Three | ||
| Wire Size | 18 - 10 AWG |
Resources
Installation Instructions
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this plug work with the 3769 Corrosion-Resistant Receptacle?
Thank you for your inquiry. Please review the following part number for the correct receptacle that will work with part number CS8165:
Part #: CS8169 - Single Receptacle 3 phase 480V California Standard
Date published: 2024-06-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
