text.skipToContent text.skipToNavigation

Discontinued - Power Interrupting Device Accessory Aluminum Cover

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Power Interrupting Device Accessory - Aluminum Receptacle Cover, 3-Pole, 4-Wire, 30A 600V, 20A 250VDC - for 20403N (no gasket)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Color Gray
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Standard UL Listed
UPC Number 785007121209
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  NO
Technical Information
Amperage 30 A
Number of Poles 3-Way
Number of Wires 4
Phase Three
Voltage 250.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;