Discontinued - Power Interrupting Device Accessory Box for 26404 Angle Adapter
26401
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Box - Aluminum for 26404 Angle Adapter
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | Consult the Factory |
Dimensions
Product Width US | 3.97 in | ||
Product Depth US | 4.5 in | ||
Product Height US | 2.72 in |
Technical Information
Environmental Conditions | Consult the Factory |
Resources
Cutsheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1