radiant® Weather-Resistant GFCI USB Outlet with SafeLock® Protection, Type A/C, 15A, Tamper-Resistant, Gray
1597TRWRUSBACGRY
radiant Collection
radiant Weather-Resistant GFCI USB Outlet with SafeLock® Protection, Type A/C, 15A, Tamper-Resistant is rated
out of
5 by
13.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$83.20 USD
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required. Also including tamper and weatherresistance, this model was designed for use on decks, patios, pool areas, and other outdoor spaces. Easily see and reset electrical trips right where they happen, while gaining two USB connections for keeping phones or tablets charged, no bulky adapter necessary. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection for use in outdoor spaces, including patios, decks and pool areas. Includes a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets, as well as one USB Type-A and one USB Type-C port for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Designed with weather-resistance for use in outdoor locations such as decks, patios and pool areas. *Must be installed in weatherproof enclosure per NEC requirements
- Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access. Can provide ground fault protection to downstream outlets through feed-thru wiring
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Gray | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging, Weatherproof | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Self-Test, Tamper-Resistant, USB-Charging, Weather-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007377835 |
Dimensions
| Product Depth US | 2.125 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 42 | ||
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| USB Amperage | 2 A | ||
| Indoor/Outdoor | Both | ||
| Is Tamper-Resistant | Yes | ||
| Is Weather Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wattage | 1875 W |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
E from
Nice and unique product!
Nice and unique product!
Date published: 2023-06-15
Rated 5 out of
5
by
laura g from
quick shipping
Glad that I was able to find this very specific receptacle combination - great pricing and fast shipping
Date published: 2024-10-10
Rated 5 out of
5
by
Rombo from
GFI, USB,USB-c all in one
Used these for my outdoor Kitchen, perfect as it has the USB outlets on it, the adapter plug would not fit well under the waterproof cover
Date published: 2024-04-30
Rated 5 out of
5
by
Kodey Feiner from
Perfect outlet and sharp color.
Exactly what I needed. Provides fast charging and looks great while doing it.
Date published: 2023-08-07
Rated 1 out of
5
by
Jk from
Disappointing misleading dishonest advertising
Misleading advertising. Pictures are not what this comes with. Ask customer service in advance what if comes with and for accurate pictures of the items being shipped.
Date published: 2024-01-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I was wondering if the product is BAA (Buy America Act) approved or if only certain usb outlets are?
Thank you for your inquiry. Please contact Pass & Seymour Technical Support for Buy America Act documentation support.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Email - Tech.support@legrand.us
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Date published: 2024-11-27
what is the wattage for the USB charging? 24watts?
Thank you for your inquiry. The 1597TRWRUSBACLA will provide 10.5 watts total, split between the USB A and C ports. If you have any other questions or comments, please contact us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-04-22
Dose this outlet also come with the cover plate?
The GFCI/USB will include a TP26GRY wall plate. If you want the Radiant Screwless wall plate(RWP26GRY), it would have to be purchased separately.
Date published: 2023-03-14
Can this particular outlet be used indoors - specifically in a bathroom?
Yes, this GFCI can be installed in a bathroom.
Date published: 2021-07-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R26USBPDGRY | radiant Collection
Charge devices up to 2X faster with the addition of Power Delivery.
$79.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885GRYCC12 | radiant Collection
Sleek duplex outlet, perfect for upgrading standard power access with classic style.
$3.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRGRY | radiant Collection
Spec-Grade 15A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
$32.33
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870GRYCC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$4.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26GRY | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.39
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTIG26262W | Pass and Seymour
PlugTail® Isolated Ground Decorator Spec Grade Receptacles, 15A, 125V









