text.skipToContent text.skipToNavigation

radiant® Tamper-Resistant Weather-Resistant Duplex Self-Test GFCI with USB Type A/C Outlet, Ivory

2097TRWRUSBACI radiant Collection
radiant 20A Tamper Resistant Outdoor Self Test GFCI USB Type AC Outlet is rated 5.0 out of 5 by 4.
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_2
  • loc_en_US, sid_2097TRWRUSBACI, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT

$48.80 USD

Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required. Also including tamper and weather resistance, this model was designed for use on decks, patios, pool areas, and other outdoor spaces. Easily see and reset electrical trips right where they happen, while gaining two USB connections for keeping phones or tablets charged, no bulky adapter necessary. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Ivory
  • Free shipping on orders over $49 & free returns

Quantity

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
  • Provides reliable ground fault protection for use in outdoor spaces, including patios, decks and pool areas. Includes a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
  • Includes traditional power outlets, as well as one USB Type-A and one USB Type-C port for convenient charging. Shares 2.0A charging capacity between both ports
  • Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
  • Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
  • Designed with weather-resistance for use in outdoor locations such as decks, patios and pool areas. *Must be installed in weatherproof enclosure per NEC requirements
  • Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
  • Installs quickly thanks to a redesigned side wire cavity for easier access. Can provide ground fault protection to downstream outlets through feed-thru wiring
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
Finish Matte
Country Of Origin China
Number of Receptacles 2
Features USB-A Charging, USB-C Charging
Outlet Type GFCI, Outdoor, Residential, Self-Test, Tamper-Resistant, USB-Charging
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.73 in
Product Depth US 1.03 in
Product Height US 4.2 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus ListingNumber  E140596
cULus Listed  Yes
CSA File Number  CSA C22.2 No. 223, CSA C22.2 No. 42
Technical Information
Is Tamper-Resistant Yes
USB Amperage 2.1 A
Number of USBs 2
Number of Gangs 1
Amperage 20 A
Number of Poles Double Pole
Is Weather Resistant Yes
Indoor/Outdoor Outdoor
Wattage 1875 W
Mounting Type Box
Voltage 125.0 V

Reviews

Rated 5 out of 5 by from Great Product I was in need of a 20amp GFCI to pass inspection on our wet bar. My wife really wanted USB/USB-C ports as well. Legrand was the only brand I could find that made such a combination. It was really easy to install, feels and looks high quality. The USB ports also charges our phones quickly and shipping was free. I will definitely consider Legrand products on future projects.
Date published: 2021-09-14
Rated 5 out of 5 by from Legrand makes the best USB outlets This outlet is great for providing GFCI protection plus a USB A and USB C port. Legrand is always the best when it comes to USB C outlets.
Date published: 2023-01-12
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_2
  • loc_en_US, sid_2097TRWRUSBACI, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Any idea at all when 2097TRWRUSBACW, will be available?????

Asked by: Hawk
It is currently in stock and can be purchased through any Legrand distributor or retailer: https://www.legrand.us/where-to-buy
Answered by: Legrand Technical Support
Date published: 2023-11-06
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_2097TRWRUSBACI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT