Discontinued - radiant® 20A Hospital Grade Tamper Resistant Self Test GFCI USB Type C/C Outlet, Gray
2097HGTRUSBCCGRY
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Rated for use in hospitals and healthcare facilities, this outlet offers superior durability and reliable ground fault protection. Includes a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-C ports for convenient, future-proof charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Prevents the insertion of foreign objects while maintaining a discreet, invisible effect with patented, black "invisi-shutter" system. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access
- Can provide ground fault protection to downstream outlets through feed-thru wiring
Specifications
General Info
| Color | Gray | ||
| Material | Polycarbonate | ||
| Finish | Matte | ||
| Application Sector | Commercial, Hospital Grade, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-C Charging | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Self-Test, Tamper-Resistant, USB-Charging | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007377804 |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 42 | ||
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| USB Amperage | 2.1 A | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Is Weather Resistant | No | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of USBs | 2 | ||
| Wattage | 1875 W |
Resources
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1


