LS Series CFL/LED/Incandescent 3-Way Slide Dimmer, Non-Preset, Light Almond
LSCL453PLA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$39.07 USD
Works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Light Almond | ||
| Product Type | Dimmer, Wall Switch | ||
| Material | Steel, Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Residential | ||
| Product Family / Series / Group | LS Series, Trademaster | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Rocker, Slider | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus, RoHS | ||
| UPC Number | 785007040500 |
Dimensions
| Product Depth US | 1.28 in | ||
| Product Height US | 4.19 in | ||
| Product Width US | 1.74 in |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward Phase | ||
| Environmental Conditions | Humidity: Less than 95% non condensing | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 4.5A 450W (CFL), 120V 4.5A 450W (LED), 120V 700W (Halogen), 120V 700W (Incandescent) | ||
| Load Type | CFL, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Maximum Humidity | 95% (relative humidity, non-condensing) | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
i just bought this house and it is wired incorrectly but I need the internal wiring schematics to see where the wires were supposed to be connected.
Thank you for your inquiry. Installation documentation for dimmer part number LSCL453PW is available in the Resources section of the product landing page.
Please also feel free to contact Pass & Seymour Technical Support for wiring assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Date published: 2026-09-17
Can you provide a list of ideally compatible LED bulbs, as your competitors (i.e. Lutron) do?
This dimmer is compatible with most CFL/LED dimmable bulbs (except 0-10V LED drivers).
Date published: 2024-07-18
Installed a Legrand LSCL 453P dimmer as a 3 way and also a single pole application on LED lights. Single pole works fine and dims well but as a 3 way on the same lights the dimmer won't dim although the switch part works fine.
Please contact Technical Support so they can troubleshoot the dimming issue with you.
Pass & Seymour products
1.800.223-4185 opt 1
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-11-21
When dimmer switch is in the off position, the (4) LED lights in ceiling cans are illuminated with a very faint glow. The intensity adjustment has no effect on this glow which is evident at night with the lights off. Have confirmed correct common terminal
I would check your total wattage to confirm you are above the 10W minimum for this dimmer. You can also try adjusting the low end trim as described in step 7 of the instruction sheet(link attached). If that doesn't help, you may want to try a universal dimmer(like RH703PTUTC) designed to handle a larger range of types of LED's.
https://www.legrand.us/-/media/brands/passandseymour/resources/installation-instructions/lighting-controls/dimmers/341089dimmers.ashx
Date published: 2024-03-28
compatible bulbs?
Thank you for your question regarding Legrand LS TRADEMASTER® CFL/LED/INCANDESCENT SINGLE-POLE/3-WAY, PRESET DIMMER, WHITE(Model # LSCL453PW).
This dimmer is compatible with most CFL/LED dimmable bulbs (except 0-10V LED drivers).
Date published: 2020-03-29
Can the plastic handles that slide/push onto the dimmer prongs be purchased separately? We had one crack and fall off one of our 4 switches.
I have the LS series, LSCL453PW, Almond color. I wanted to know if I can still purchase the locator light attachment for the dimmer light switch.. The insert is at the bottom of the on/off toggle switch.. thanks..
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-RD00-009 | Quiktron
Q-Series 28 AWG CAT6 Patch Cable, Red, 7 FT
