radiant® Smart Dimmer Color Change Kit, Gray
WNRL50CKITGRY
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$4.99 USD
Explore more color options with the radiant® Smart Dimmer Color Change Kit. The color change kits make it easy to change the color of a device during the installation process as needed. Color options include: Black, Dark Bronze, Graphite, Gray, Ivory, Light Almond, Nickel, White and Brown. Compatible only with associated Netatmo smart device and is not compatible with other standard devices.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Explore more color options with the radiant® Smart Dimmer Color Change Kit. The color change kits make it easy to change the color of a device during the installation process as needed. Color options include: Black, Dark Bronze, Graphite, Gray, Ivory, Light Almond, Nickel, White and Brown. Compatible only with associated Netatmo smart device and is not compatible with other standard devices.
- The interchangeable face covers allow you to update the look of your device without switching out the actual device.
- Compatible only with radiant Smart Lighting with Netatmo smart dimmer, WNRL50
- More color options available to fit any style: Black, Dark Bronze, Graphite, Gray, Ivory, Light Almond, Nickel, White and Brown.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Gray | ||
| Product Type | Switch Cover | ||
| Material | Polycarbonate | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Family / Series / Group | Smart Lighting with Netatmo | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Smart Lighting, With Netatmo | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007450316 |
Dimensions
| Product Height US | 0.33 in | ||
| Product Length US | 2.61 in | ||
| Product Width US | 2.28 in | ||
| Product Weight US | 0.013 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor |
Resources (10)
Installation Instructions
Instruction Sheet
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Does this color change kit compatible with radiant Smart LED Dimmer with Wi-Fi, Matter-Enabled /WWMRL51WH?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL63CKITGRY | radiant Collection
Interchangeable cover to update the look of a radiant® Remote Smart Dimmer
$4.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNREZK50WH | radiant Collection
Control any light from a second dimmer. Kit: (1) Wired Tru-Universal Dimmer, (1) Wireless Dimmer
$63.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HMRKITGRY | radiant Collection
Interchangeable cover to update the look of a Multi-Location Remote Dimmer.
$10.36
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26GRY | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.39
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL63CKITGRY | radiant Collection
Interchangeable cover to update the look of a radiant® Remote Smart Dimmer
$4.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL63CKITIV | radiant Collection
Interchangeable cover to update the look of a radiant® Remote Smart Dimmer
$4.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL63CKITDB | radiant Collection
Interchangeable cover to update the look of a radiant® Remote Smart Dimmer
$4.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL63CKITBK | radiant Collection
Interchangeable cover to update the look of a radiant® Remote Smart Dimmer
$4.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL63WH | radiant Collection
Battery-operated, pairs with Smart Dimmer with Netatmo
$29.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL63CKITWH | radiant Collection
Interchangeable cover to update the look of a radiant® Remote Smart Dimmer
$4.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL63CKITG | radiant Collection
Interchangeable cover to update the look of a radiant® Remote Smart Dimmer
$4.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB610-CTR | Wiremold
Floor boxes designed to evolve with your spave.



