radiant® Tamper-Resistant 20A Duplex Self-Test GFCI Receptacle with SafeLock® Protection, Brown
2097TRCCD4
radiant Collection
radiant® Tamper-Resistant 20A Duplex Self-Test GFCI Receptacle with SafeLock® Protection, Black is rated
out of
5 by
33.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$34.27 USD
GFCI receptacles from the radiant Registered Collection self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. Meeting National Electrical Code requirements for ground fault protection, GFCI receptacles make it easier to recognize and fix trips right where they happen – no more confusion at the breaker box. 20A outlets are ideal for use with larger appliances and in commercial settings, as well as to meet regional requirements (Chicago, Canada). GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately. Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device.
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected.
- Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces any standard receptacle with ease, in as little as 10 minutes.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
- 10kA short circuit rating
- 20 Amp feed-thru capacity
Specifications
General Info
| Color | Brown | ||
| Product Type | Receptacle | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Self-Test | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007135893 |
Dimensions
| Product Depth US | 1.13 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E42190 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
Stephenson from
Beautiful and timeless
Beautifully made and it classes up any area! Easy to install.
Date published: 2022-09-02
Rated 5 out of
5
by
Karen from
Beautiful flat color, great product
Nice flat nickel color.These match our wall paint and wall wood colors beautifully in our new home. Very nice quality, easy install. Will be ordering more for entire home.
Date published: 2023-03-30
Rated 5 out of
5
by
Kb from
Only screwless plates from now on
Very stylish and love the screwless plates. Looks beautiful on my quartzite backsplash.
Date published: 2022-09-14
Rated 5 out of
5
by
Cathy B from
Nice designer touch to rooms.
I love these designer color switches and outlets. I’m gradually using Legrand throughout our house. They add a colorful touch to rooms. When we renovate a area of our home, we use these. They are easy to install but I’ve had our electrician do it if the wiring looks confusing.
Date published: 2024-08-12
Rated 5 out of
5
by
Philipp from
High quality product
I recently purchased a couple of those outlets and they didn’t disappoint. The black color looks sleak and everything is sturdy and well manufactured.
Date published: 2024-06-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Why does the 2097TRW not trip when replacing a 2 wire outlet with no ground? I believe that the electrical code says I can replace a 2 wire outlet with a GFCI. However I can't get it to trip with a GFCI tester. Does it have to have a ground to work?
Thank you for your inquiry. To properly test your GFCI part number 2097TRW, please use the "Test" & "Reset" buttons to confirm the GFCI is working correctly.
Please feel free to contact Pass & Seymour Technical Support if you have additional questions.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Date published: 2026-05-07
Hi Team, I'm Ravi, working for Hitachi Energy, USA Team. In our projects, we used the PASS & SEYMOUR, CATALOG#20971 INTERRUPTER, 20A@115VAC, DUPLEX RECEPTACLE GFCI. Can I get the Datasheet for this component? I couldn't get the details in your website.
Hi Ravi,
Our technical support team would be happy to assist you with this information.
Pass & Seymour Technical Support:
Phone: 800-223-4185
Mon – Fri: 8:00am – 6:00pm EST (excluding holidays)
Email Us: tech.support@legrand.us
Date published: 2024-10-09
My house was build 2 year back. i have 8 of my Legrand20 amps 2 pole 120 vac, now working as of today . not sure. I do not believe they be having issue with 8 of them at time as they are costly one which builder had put. Do you know its warranty
Thank you for your inquiry. The radiant GFCI part number 2097TRWCCD12 comes with a 1-year manufacturer's warranty. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-09-23
The giving I am replacing says on the side gfci class A 20A 125V 60Hz 15 A receptacle. Only numbers arey416W is it the same as upc 785007135930
Thank you for your inquiry. Based on the information provided, I recommend the 15-amp radiant GFCI receptacle, part number 1597TRW.
Date published: 2024-07-23
Does this come with a Wall Plate?
Thank you for your inquiry. The GFCI part number 2097TRW will be supplied with a matching TP26W nylon wall plate (excluding Nickel, Dark Bronze, and Gray models).
Date published: 2024-06-12
What is the power draw of your self-test GFCI spec grade 15A? 1w, 2w, etc.? There must be a draw to conduct the test every 3 seconds.
Hello,
The Power consumption is 1.56 watts to operate the GFCI Self-Test feature.
Best Regards,
Technical Support
Date published: 2023-09-28
Hello! I need to know if this socket is shielded and polarized, electrically. In the manual, I believe I was able to confirm that it is polarized, but not shielded. Could you confirm, please?
Hello, thank you for reaching out to our team.
I'd be happy to confirm, but will need additional detail on what type of "shielding" you're referring to. Please reach out to us in Technical Support so we can address your inquiry. You can reach us at 844-57-3783.
Date published: 2023-09-15
are your gfci recpts rated for aluminum conductors?
The 2097 devices are rated for Copper or Copper Clad Aluminum wire.
Date published: 2023-09-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26WCC10 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.76
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRCC8 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$4.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRAPLW | radiant Collection
A single 20A GFCI wall outlet for providing dedicated power and ground-fault protection.
$47.14
