radiant® Tamper-Resistant Sensitive Appliance Duplex 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, White
2097TRAPLW
radiant Collection
radiant® Tamper-Resistant Sensitive Appliance Duplex 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, White is rated
out of
5 by
3.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$47.14 USD
Perfect for providing dedicated power and reliable ground-fault protection, the simplex 20A GFCI features a single, tamper-resistant outlet and self-tests automatically every three seconds for electrical safety you can trust. Meeting the National Electrical Code requirements for ground fault protection in the home, GFCI wall outlets make it easier to fix trips right where they happen – no more confusion or running to the breaker box. 20A outlets are ideal for use with larger appliances, as well as to meet regional needs (Chicago, Canada). GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device
- Designed for dedicated use with large and/or stationary appliances, this GFCI outlet limits tripping caused from variable-speed drives
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected
- Replaces a traditional outlet easily, in as little as 10 minutes
- Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
Specifications
General Info
| Color | White | ||
| Product Type | Receptacle | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Self-Test, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | RoHS, cULus | ||
| UPC Number | 785007381429 |
Dimensions
| Product Depth US | 1.03 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Seismic Tested | No | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Is Weather Resistant | No | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wattage | 2500 W |
Resources
Installation Instructions
Specifications
Supporting Document
Reviews
Rated 5 out of
5
by
Marcus from
Fan for life!!!
Quick delivery and simple installation. A quality product..I have many other Legrand products in my home and am very happy with the look and color options.
Date published: 2024-11-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
hi, Wondering if a 2097traplw is considered a class b gfi receptacle?
Thank you for your inquiry. The legrand GFCI part number 2097traplw is a class A GFCI.
Date published: 2024-06-13
Does the 2097TRAPLW have push holes in back for installing 14 g wire?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRAPLW | radiant Collection
For use with appliances, this GFCI protects while limiting trips caused by variable motor drives.
$43.51
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885WCC21 | radiant Collection
Sleek duplex outlet, perfect for upgrading standard power access with classic style.
$3.07
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL885TRWCC6 | radiant Collection
Add a little light where you need it, with this combination outlet and night light.
$29.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262WCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.98
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26WCC10 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.63
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR5262USBLA | Pass and Seymour
15A Tamper-Resistant Duplex receptacle with 3.1A USB A/A charging
$47.58




