text.skipToContent text.skipToNavigation

radiant® Interchangeable Face Cover for Multi-Location Remote Dimmer, Dark Bronze

radiant® Interchangeable Face Cover for Multi-Location Remote Dimmer, Ivory is rated 4.0 out of 5 by 2.
  • y_2026, m_9, d_25, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_HMRKITDB, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

$23.01 USD

Giving your space a makeover? Easily update the look of your radiant Registered Multi-Location Remote Dimmer with an interchangeable face covers which snap right into place. Color options include: Brown, Black, Dark Bronze, Gray, Ivory, Light Almond, Nickel and White. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Color Dark Bronze
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • With an easy snap-in-place design, the interchangeable face covers allow you to update the look of your dimmer without switching out the actual device. No installation required.
  • Compatible with radiant® incandescent or low voltage dimmers.
  • More color options available to fit any style.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Dark Bronze
Product Type Switch Cover
Finish Metallic
Product Line Pass & Seymour
Country Of Origin China
Warranty Type 1-Year Limited Warranty
UPC Number 785007047370
Dimensions
Product Height US 2.625 in
Product Width US 1.3 in
Technical Information
Number of Gangs 1
Number of Poles Multi-Location
Wire Size #14 - #10 AWG

Reviews

Rated 3 out of 5 by from Nice but costly Simple to install and change the face, nice design, but too expensive. Should be included with or offered as a color option.
Date published: 2021-02-12
  • y_2026, m_9, d_25, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_HMRKITDB, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...