radiant® Single Pole 3-Way Occupancy Sensor, White
RRW600UTCCCV4
radiant Collection
radiant® Single Pole 3-Way Occupancy Sensor, White is rated
out of
5 by
28.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$41.22 USD
Upgrade your space with Legrand's newest LED dimmer switch in the radiant® Collection. Designed specifically for flicker-free control of today's dimmable LED light bulbs and fixtures, this dimmer features advanced circuitry to offer a superior lighting control experience that works right out of the box. The dimmer switch boasts a variety of user adjustments to adapt to a wide range of dimmable LED lights, eliminating unpleasant flickering, pop-ons and more. As a part of the radiant® Collection, the advanced dimmer for LED lights also features clean lines and smooth control for a sophisticated touch. Pair with a screwless radiant® Wall Plate and other designer switches and outlets from the Collection for a cohesive design throughout the home. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.*Not intended for use with 0-10V, Magnetic Low Voltage and Electronic Low Voltage Drivers.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Passive infrared (PIR) sensor switch technology with 180° coverage up to 600 sq. ft. Rated for up to 600W (5A) of LED lighting.
- Works with virtually any bulb/fixture, including: LED, incandescent, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.
- Turn the light on when you enter, and let it turn itself off automatically after you leave for true convenience. Perfect for bathrooms, hallways, closets, garages, and more.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Features an adjustable time delay to off after no motion is detected. Delay settings range from 30 seconds to 20 minutes after the room is vacated (default 5 minute delay).
- Auto ON/Auto OFF functionality as default. Easily configurable to Manual ON/Auto OFF to meet any need or preference in the home.
- Replace any basic light or fan switch in 15 minutes or less. Supports single pole and multi-location installs. No neutral required.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Wire leads accept #14–#10 AWG solid & stranded wire, copper-clad aluminum, and copper wire.
Specifications
General Info
| Color | White | ||
| Type | Switch | ||
| Material | Polycarbonate, Steel | ||
| Finish | Satin | ||
| Application Sector | Hospitality, Light Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Motion Sensor | ||
| Installation Location | Wall Box | ||
| Switch Type | Motion Sensor, sofTap | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007496574 |
Dimensions
| Product Depth US | 1.88 in | ||
| Product Height US | 2.63 in | ||
| Product Width US | 1.69 in |
Technical Information
| On Function | Selectable Auto/Manual | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Flying Leads | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 VAC | ||
| Line Frequency | 60 Hz | ||
| Load Rating | 120V 5A (ELV), 120V 5A 600W (CFL), 120V 5A 600W (LED), 120V 600VA (Fluorescent), 120V 600VA (MLV), 120V 600W (Halogen), 120V 600W (Incandescent) | ||
| Load Type | CFL, Fan Motor, Fluorescent, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Multi-Location, Single Pole 3 Way | ||
| Timer Duration | 30 Seconds-20 Minutes, 5 Minutes | ||
| Operating Humidity | 0-95% RH (Non-Condensing) | ||
| Horsepower Rating | 1/6 HP @ 120 VAC | ||
| Sensing Range | Major Motion 35 ft, Minor Motion 20 ft | ||
| Sensor Type | Occupancy, Vacancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Coverage | 600 sq ft | ||
| Sensor Coverage Pattern | 180 ° | ||
| Voltage | 120 VAC | ||
| Wattage | 600 W | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Sell Sheet
Reviews
Rated 5 out of
5
by
Charles 1547 from
"You must unlearn what you have learned." -Yoda
Recently purchased one of these switches on sale from Amazon. As others have pointed out, the instructions are not as intuitive as they could be. But, the diagrams for connecting the wires for all possible configurations is very straight forward.
Black goes to the incoming hot or feed for all scenarios, red for the load, yellow is the signal wire for other radiant timers (or one of the "travelers" in 3-way configs, they call it the "runner"), white goes to neutral, and the ground screw for your equipment grounding conductor.
The single pole configuration is much easier to work with because it's pretty standard, whereas the 3-way is not traditional by any means. This is where Yoda's wise words directly apply. You are required to know which wires are your incoming hot and outgoing load, especially for 3-way retrofitting applications. This will save you time, because you may need to use the now spare "traveler" as the means for bringing connection to either your feed or load to the radiant timer. What was very surprising to me was the use of the common, on a paired 3-way switch, to be grounded per their instructions. It left me wondering if using the circuit neutral, the grounded conductor, would suffice or if the equipment grounding conductor is the only conductor permitted; I used the EGC and it worked as intended. *Always follow the manufacturer's instructions*
As a licensed electrician, I appreciate that there is only one way to install and program this device through the instructions. Very easy to catch a mistake this way. These installation instructions coupled with the programming of the device are very much to the "T" and leave no room for error. I actually had to use a timer during the programming phase to initiate the time-delay and initiate occupancy mode; would recommend since you can overshoot on your own phyiscal count. Using the charts for the desired functions was easy with the blinking LED as a reference for each setting present and just pressing the button to move on to the next.
I would not consider this an easy switch for those just looking to plug-and-play but it does what it was designed to do. If you follow the instructions, it will work. I will be buying more of these to install on other projects in the future.
Date published: 2022-08-26
Rated 3 out of
5
by
GSBJackson from
Poor Instructions
I was this close to returning to Lowe’s before coming on this site to learn that the brown wire is not needed. After eliminating that wire, it worked like a champ. I also learned that their is no manual On/Off, only manual On. My wife is going to have fits with that limitation. May be going back anyway.
Date published: 2019-12-02
Rated 1 out of
5
by
tarded from
Super frustrating.
I've spent 4 hours and no luck. There are no instructions on how to wire as a 3 way switch. If I could give it 0 star I would. Waste of my time and money.
Date published: 2020-05-13
Rated 1 out of
5
by
John from
Poor instructions
This faux "switch" comes with RED/BLACK/YELLOW wires. The instructions do no not clearly state what the yellow wire is for. Found out that you can not use it to turn off the light/fan. You need to wait until it runs its cycle of 1/5/10 mins etc. Bought at Lowes - Will be returning it.
Date published: 2019-03-12
Rated 1 out of
5
by
10Driver from
Lousy instructions...
The instructions do not properly address what to do with the existing wires. For example, when wiring to a second Sensor switch in a 3-way circuit, nothing is mentioned about the second black runner wire. The first runner is connected to the yellow wire on the switch which is then connected to the yellow wire on the second switch. The red switch wire is not connect and capped. The Line wire is connected to the black wire on the switch but what do you do with the second runner wire?
Cannot get the switches to work as shown.
Date published: 2020-07-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL873WCC6 | radiant Collection
Add a little light where you need it, with this combination switch and night light.
$29.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
$74.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UTCCCV4 | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.
$41.22
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RT2WCCV4 | radiant Collection
4-button digital timer switch
$35.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262WCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.98
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMRC-211-347 | Wattstopper
LMRC-210 Series Digital Room Controllers include one, two or three relay(s) to switch a total of 15 or 20 amps, a highefficiency switching power supply and one 0-10 volt output per relay for control of dimmable loads including electronic ballasts (Advance Mark 7, or equivalent).









