radiant® Smart Fan Controller Color Change Kit, Dark Bronze
WNRF10CKITDB
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$4.99 USD
Explore more color options with the radiant® Smart Fan Controller Color Change Kit. The color change kits make it easy to change the color of a device during the installation process as needed. Color options include: Black, Dark Bronze, Graphite, Gray, Ivory, Light Almond, Nickel, White and Brown. Compatible only with associated Netatmo smart device and is not compatible with other standard devices. Compatible with WNRF10 only.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Explore more color options with the radiant® Smart Fan Controller Color Change Kit. The color change kits make it easy to change the color of a device during the installation process as needed. Color options include: Black, Dark Bronze, Graphite, Gray, Ivory, Light Almond, Nickel, White and Brown. Compatible only with associated Netatmo smart device and is not compatible with other standard devices. Compatible with WNRF10 only.
- The interchangeable face covers allow you to update the look of your device without switching out the actual device.
- Compatible only with radiant Smart Lighting with Netatmo smart fan controller, WNRF10
- More color options available to fit any style: Black, Dark Bronze, Graphite, Gray, Ivory, Light Almond, Nickel, White and Brown.
Specifications
General Info
| Color | Dark Bronze | ||
| Product Type | Switch Cover | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | With Netatmo | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007499988 |
Dimensions
| Product Depth US | 0.18 in | ||
| Product Height US | 2.61 in | ||
| Product Width US | 1.29 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Indoor/Outdoor | Indoor |
Resources (10)
Installation Instructions
Instruction Sheet
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRF23CKITWH | radiant Collection
Interchangeable cover to update the look of a radiant® Remote Smart Fan Controller
$4.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRF10CKITWH | radiant Collection
Interchangeable cover to update the look of a radiant® Smart Fan Controller
$4.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRF23CKIT | radiant Collection
Interchangeable cover to update the look of a radiant® Remote Smart Fan Controller
$4.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRF10CKIT | radiant Collection
Interchangeable cover to update the look of a radiant® Smart Fan Controller
$4.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRF23CKITG | radiant Collection
Interchangeable cover to update the look of a radiant® Remote Smart Fan Controller
$5.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRF10CKITG | radiant Collection
Interchangeable cover to update the look of a radiant® Smart Fan Controller
$5.99



