radiant® Smart Fan Controller with Netatmo, White
WNRF10WH
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$69.00 USD
The radiant® Smart Fan Controller allows you to remotely control your ceiling fan (AC motor) with up to four different fan speeds for precise comfort and control. The smart fan controller is a part of the radiant Smart Lighting with Netatmo system, allowing you to set the exact fan speed you need, from anywhere, using the Home + Control app, or through integration with major smart home platforms like Amazon Alexa, Apple Home, or Google Home. Each Smart Lighting with Netatmo system starts with a smart gateway and creates a dedicated, robust mesh network with each primary smart switch, dimmer, outlet or fan controller that is added to your home. Pair this with either a battery-operated wireless or wired fan speed remote to add additional control points for multi-location control anywhere, simplifying traditional 3-way installations. Build a solution that perfectly fits a home's unique spaces and needs with a smart lighting solution that coordinates and matches existing devices in the radiant collection for a cohesive look throughout the home. Screwless Wall Plates from the radiant(R) collection included.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The radiant® Smart Fan Controller allows you to remotely control your ceiling fan (AC motor) with up to four different fan speeds for precise comfort and control. The smart fan controller is a part of the radiant Smart Lighting with Netatmo system, allowing you to set the exact fan speed you need, from anywhere, using the Home + Control app, or through integration with major smart home platforms like Amazon Alexa, Apple Home, or Google Home. Each Smart Lighting with Netatmo system starts with a smart gateway and creates a dedicated, robust mesh network with each primary smart switch, dimmer, outlet or fan controller that is added to your home. Pair this with either a battery-operated wireless or wired fan speed remote to add additional control points for multi-location control anywhere, simplifying traditional 3-way installations. Build a solution that perfectly fits a home's unique spaces and needs with a smart lighting solution that coordinates and matches existing devices in the radiant collection for a cohesive look throughout the home. Screwless Wall Plates from the radiant(R) collection included.
- Smart Gateway with Netatmo REQUIRED.
- 4 Selectable Fan Speeds: Choose from four different speed levels for the optimal amount of comfort. Retains memory of set fan speed level after power outage.
- Smart Control: Control ceiling fans with your smartphone or tablet using the Legrand Home + Control app, including automated scheduling to turn your fans on and off at specified times.
- Integration with Smart Home Platforms: Harness voice commands or other functionality by integrating your Smart Lighting with Netatmo system with either Google Home, Apple Home or Amazon Alexa.
- 3-Way Control: Pair with a wired or wireless (battery-operated) remote fan controller for multi-location control. Compatible with new builds or retrofits.
- Color Change Kits: Additional device colors are available with the use of interchangeable color change kits to match our wide array of radiant® colors. Including: Black, Gray, Nickel, Graphite, Dark Bronze, Light Almond, White, Brown & Ivory.
- Reliable Performance: Connects back to the Smart Gateway using a robust and dedicated mesh network that is strengthened with each primary device (switch, dimmer, outlet, fan controller) that is added to the system.
- Fan Compatibility: For ceiling paddle fans with AC motors up to 1.6A. Controls fan motor only; do not control fan + light on same switch. If fan has remote or pull chain, set to highest speed and do not use a third-party remote with the controller.
- Quiet Operation: De-Hummer design helps reduce motor hum
- Quick Comfort: Access the maximum fan speed quickly by a double press on the paddle switch.
Specifications
General Info
| Color | White | ||
| Material | Polycarbonate | ||
| Finish | Satin | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Fan Control, Smart Lighting, With Netatmo | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007499926 | ||
| Works With | Amazon Alexa, Apple Home, Google Home |
Dimensions
| Product Depth US | 1.89 in | ||
| Product Height US | 4.09 in | ||
| Product Width US | 1.85 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 1.6A (FAN MOTOR) | ||
| Load Type | Fan Motor | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Voltage | 120 VAC |
Resources (9)
Installation Instructions
Instruction Sheet
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
When and where will this item(WNRF10WH) be available for sale?
Our Technical Support team is happy to assist.
Pass & Seymour Technical Support:
Phone: 800-223-4185
Mon – Fri: 8:00am – 6:00pm EST (excluding holidays)
Email Us: tech.support@legrand.us
Date published: 2026-10-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$40.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80
















