radiant® Wireless Remote Smart Fan Controller with Netatmo, White
WNRF23WH
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$41.00 USD
The wireless remote smart fan controller allows you to wirelessly control a primary smart fan controller from a new location. The wireless remote is battery-powered and communicates wirelessly back to an installed primary fan controller. The remote must first be paired with a Smart Gateway with Netatmo and then associated, through the Legrand Home + Control app, with an already installed primary smart fan controller. This is ideal for locations where you want additional 3-way or multi-location control but do not have existing wiring. The battery in each remote can last upwards of 8 years without needing to be replaced. Each battery-operated wireless remote includes adhesive mounting strips and can either mount standalone on a wall, looking like a standard switch with wallplate or be mounted next to existing devices from the radiant(R) collection. Made exclusively for use with wall plates from the radiant(R) collection.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The wireless remote smart fan controller allows you to wirelessly control a primary smart fan controller from a new location. The wireless remote is battery-powered and communicates wirelessly back to an installed primary fan controller. The remote must first be paired with a Smart Gateway with Netatmo and then associated, through the Legrand Home + Control app, with an already installed primary smart fan controller. This is ideal for locations where you want additional 3-way or multi-location control but do not have existing wiring. The battery in each remote can last upwards of 8 years without needing to be replaced. Each battery-operated wireless remote includes adhesive mounting strips and can either mount standalone on a wall, looking like a standard switch with wallplate or be mounted next to existing devices from the radiant(R) collection. Made exclusively for use with wall plates from the radiant(R) collection.
- Smart Gateway with Netatmo and Primary Smart Fan Controller (WNAF or WNRF) REQUIRED
- Eliminate Traveler Wires: Wireless remotes are battery-powered and communicate wirelessly back to a primary fan speed controller – eliminating the need to run separate traveler wires in new construction for multi-location control.
- 3-Way Control for Fans: Designed to be used in a 3-way or multi-location control environment when paired with a primary Smart Lighting with Netatmo Fan Controller
- Reliable Performance: Features ultra-reliable performance through a robust and dedicated mesh network created by each primary Netatmo device
- Multiple Collections and Color Options: Choose from either the adorne® or radiant® collection to fit a home's unique needs.
- Color Change Kits: Additional device colors are available with the use of interchangeable color change kits to match our wide array of radiant® colors. Including: Black, Gray, Nickel, Graphite, Dark Bronze, Light Almond, White, Brown & Ivory.
Specifications
General Info
| Color | White | ||
| Material | Polycarbonate | ||
| Finish | Satin | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Battery-Operated, Fan Control, Remote, Smart Lighting, With Netatmo | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007501391 | ||
| Works With | Amazon Alexa, Apple Home, Google Home |
Dimensions
| Product Depth US | 0.4 in | ||
| Product Height US | 4.78 in | ||
| Product Width US | 1.8 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Battery Powered | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Surface Mount, Wall Box |
Resources (9)
Installation Instructions
Instruction Sheet
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSMFRSBL | Pass and Seymour
Series 15 Panel Mounts
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Design-Center | Vantage
Design Center is the software for the specification, design, and programming of a Vantage lighting control system by a certified Vantage Dealer
















