






Discontinued - HB Sens 347/480VAC 20 ft H
HB340B-L3
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by HBP-112-L7, HB340-B
The HB3x0B-Lx PIR occupancy sensors are designed for automatic lighting control in warehouses and other indoor high bay spaces. They are modular and are made up of two parts, a Power Module (HB3x0-B) and a Lens (HBLx), sold separately or in prepackaged combinations. The lenses are specifically engineered to provide reliable coverage from a wide range of mounting heights.
Voltage
347 VAC
- 24 V
- 347 VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Replaced by Part Number | HBP-112-L7, HB340-B | ||
Features | IR (Infrared), Motion Sensor | ||
Warranty Type | 5-Year | ||
UPC Number | 754182270521 |
Dimensions
Product Depth US | 4.16 in | ||
Product Height US | 2.6 in | ||
Product Volume US | 43.3 cu in | ||
Product Width US | 4.0 in | ||
Product Weight US | 0.4 lb |
Additional Information
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 11 mA | ||
Connection Type | Wired | ||
Indoor/Outdoor | Indoor | ||
Sensor Type | Occupancy | ||
Sensor Technology | Passive Infrared (PIR) |
Resources
Data Sheet
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EWS_CB_945926 | Cablofil
Steel Wire Mesh Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CD1103PLA | Pass and Seymour