text.skipToContent text.skipToNavigation

Discontinued - Commercial Bi-Level PIR Occupancy/Vacancy Sensor with Neutral, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Choice of Auto-ON or Manual-ON operation, selectable for each relay. Auto adjustable time delays: automatic, fixed (5, 10, 15, 20, 25 or 30 minutes), walk-through, test-mode.
  • Selectable time delay automatically adjusts for maximum savings. Selectable walk-through mode turns lights off three minutes after the room is initially occupied if no motion is detected after the first 30 seconds.
  • Selectable test mode allows quick and easy adjustments. Selectable audible alert for impending shutoff.
  • In AUTO-ON mode, if the sensor is manually turned OFF, AUTO-ON will not enable until no motion is detected for 5 minutes. This prevents the light from turning ON when it was intended they remain OFF. Ideal for presentations.
  • LED indicates occupancy detection. Built-in light level sensing with simple, one-step setup. Override mode allows sensor to operate as a service switch in the unlikely event of a failure.
  • NEMA WD 7 guideline utilized for coverage testing. Sensitivity adjustment: PIR (high/low).
  • Coverage: 180 degrees, up to 1050 sq. ft.: major motion 35' x 30': minor motion 20' x 15'. cULus listed. 5-year warranty.
  • Requires Neutral
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Ivory
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007026610
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Sensor Type Occupancy, Vacancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;