PIR Multi-Way Single-Relay Wall Mounted Occupancy Sensor, 800W at 120V/1200W at 277V, Ivory
WPS10I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The WPS10 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The WPS10 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy.
- Color-matched lens and low profile for appealing design
- Optional neutral connection with break off tab to expose neutral terminals
- 120/240/277 VAC and 347 VAC models
- Allows multi-way control from one of up to four control locations
- High sensitivity and dense coverage for exceptional performance
- Defaults to Manual-ON operation for maximum energy savings
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Ivory | ||
| Product Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Indicator Lights, Light Level Sensor, Sensitivity Adjustment, Vandal Resistant Lens | ||
| Included | Sensor Mask | ||
| Installation Location | Wall | ||
| Switch Type | Motion Sensor | ||
| Warranty Type | 5-Year | ||
| UPC Number | 785007501766 |
Dimensions
| Product Depth US | 1.81 in | ||
| Product Height US | 4.1 in | ||
| Product Volume US | 35.1 | ||
| Product Width US | 1.75 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes |
Technical Information
| Number of Rockers | 0 | ||
| On Function | Selectable Auto/Manual | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Flying Leads | ||
| Frequency Band | 60 Hz | ||
| Has Battery | No | ||
| Indicator | PIR Detection LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120/240/277 VAC | ||
| Light Level Adjustment | 8-180 fc | ||
| Load Rating | 1000 W @ 120 VAC, 1200 W @ 240/277 VAC | ||
| Location Rating | Dry | ||
| Mounting Type | In-Wall | ||
| Number of Buttons | 1 | ||
| Number of Poles | Multi-Location, Single Pole | ||
| Timer Type | DIP Switch | ||
| Timer Duration | 5-30 Minutes | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | Major motion 35 x 30 ft, Minor motion 20 x 15 ft | ||
| Sensitivity Adjustment | PIR (Min/Max) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Coverage Pattern | 180 ° | ||
| Sensor Mounting Height | 4 ft | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Blank |
Resources (3)
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R26USBAC6LACCV4 | radiant Collection
Charges phones, tablets and more, faster, with 6 amps of power for USB Types A and C connections.
$51.34
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW-302-W | Wattstopper
The PW-302 passive infrared (PIR) wall switch sensor turns lights ON and OFF based on occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DSW-301-I | Wattstopper
The DSW-301 dual technology wall switch sensor turns lights OFF and ON based on occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MDSF10-MG | Wiremold
The industry’s first code compliant modular power system is designed to give you the freedom to reconfigure power and charging as you need. No matter how your project unfolds, the ModPower System provides convenient power access that meets code.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MDEF3-WH | Wiremold
The industry’s first code compliant modular power system is designed to give you the freedom to reconfigure power and charging as you need. No matter how your project unfolds, the ModPower System provides convenient power access that meets code.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MDSA10-MG | Wiremold
The industry’s first code compliant modular power system is designed to give you the freedom to reconfigure power and charging as you need. No matter how your project unfolds, the ModPower System provides convenient power access that meets code.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MDBKT-BK | Wiremold
The industry’s first code compliant modular power system is designed to give you the freedom to reconfigure power and charging as you need. No matter how your project unfolds, the ModPower System provides convenient power access that meets code.

