Wattstopper PLUS Standard Switch with Occupancy Sensor, 1B 1R, Brown
EN-DW-11-GB2-BR
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DW Series Standard Switches are programmable, low voltage devices that include both manual control and occupancy sensing features. Manual control supports on/off, dimming, and scene control of one or more loads from one or more locations. Dual Technology occupancy sensing includes both Passive Infrared (PIR) and Ultrasonic (US) sensors for enhanced occupant detection.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The DW Series Standard Switches are programmable, low voltage devices that include both manual control and occupancy sensing features. Manual control supports on/off, dimming, and scene control of one or more loads from one or more locations. Dual Technology occupancy sensing includes both Passive Infrared (PIR) and Ultrasonic (US) sensors for enhanced occupant detection.
- Dual Technology occupancy sensor with passive infrared and ultrasonic detection
- Two button configuration for ramping or toggle control
- Moden, architecturally-focused aesthetic provides a premium appearance
- Uses Legrand Radiant Wallplates via integrated mount or standard decorator wallplates if removed
- Available in 7 color offerings
- Increased user ease via standard icons or optimal custom engraving
Specifications
General Info
| Color | Brown | ||
| Product Type | Sensor, Wall Switch | ||
| Material | ABS | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Dimming, Group-based Operation, Indicator Lights, IR (Infrared), Load Controller Required, Locator Light, Motion Sensor, Multi-Way Control, Power Pack Required, Sensitivity Adjustment, Test Mode, Walkthrough Mode, Wide Angle | ||
| Installation Location | Wall Box | ||
| Number of Switches | 2 | ||
| Switch Type | Push | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, UL 916, FCC, RoHS | ||
| UPC Number | 840356704135 |
Dimensions
| Product Depth US | 1.8 in | ||
| Product Height US | 4.8 in | ||
| Product Width US | 1.8 in |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| cUL Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Rockers | 1 | ||
| On Function | Selectable Auto/Manual | ||
| Wire Connection Type | GreenBus | ||
| Compatibility | Wattstopper PLUS Wired | ||
| Indicator | Button LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 22.5 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | J-Box | ||
| Number of Buttons | 1 | ||
| Operating Temperature | 0°-55°C | ||
| Operating Temperature Max | 55 °C | ||
| Operating Temperature Min | 0 °C | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 40 ft | ||
| Sensitivity Adjustment | PIR (0-100%), Ultrasonic (0-100%) | ||
| Sensor Type | Occupancy, Vacancy | ||
| Sensor Technology | Dual Technology, Passive Infrared (PIR), Ultrasonic | ||
| Sensor Coverage | 1200 sq ft | ||
| Sensor Coverage Pattern | 180 ° | ||
| Storage Temperature | -5° - 80° C |
Resources (5)
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
What is the current consumption of the EN-DW sensor switches?
The typical current consumption for EN-DW dual-technology wall switch sensors on a GreenBus system is 25 mA. This value applies across the available device color variants.
Date published: 2026-10-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-DW-11-GB2-BK | Wattstopper
The DW Series Standard Switches are programmable, low voltage devices that include both manual control and occupancy sensing features
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-DW-11-GB2-I | Wattstopper
The DW Series Standard Switches are programmable, low voltage devices that include both manual control and occupancy sensing features
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD1WP-PW | adorne Collection
Glossed to perfection, this wall plate adds the right amount of shine to any project or remodel. For use with adorne Furniture Power only.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-DW-11-GB2-W | Wattstopper
The DW Series Standard Switches are programmable, low voltage devices that include both manual control and occupancy sensing features
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-DW-11-GB2-RED | Wattstopper
The DW Series Standard Switches are programmable, low voltage devices that include both manual control and occupancy sensing features
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-DW-20-GB2-I | Wattstopper
The DW Series Standard Switches are programmable, low voltage devices that include both manual control and occupancy sensing features
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-DW-20-GB2-BR | Wattstopper
The DW Series Standard Switches are programmable, low voltage devices that include both manual control and occupancy sensing features
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-DW-20-GB2-BK | Wattstopper
The DW Series Standard Switches are programmable, low voltage devices that include both manual control and occupancy sensing features
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HCL453PMMTC | radiant Collection
Pair this master dimmer with up to 9 remote dimmers for incredible, multi-location dimming control.
$76.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ENP3050NA | On-Q
Low-profile, USA-made 30-in Wi-Fi transparent plastic enclosure deisgned to integrate wireless devices into traditional structured wiring installations
$121.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPS-104-W-ENG1 | Wattstopper
The LMPS-104 Digital Partition Switch enables quick manual coordination of lighting controls in flexible spaces with up to four movable walls.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSBNC75 | Ortronics
Ortronics BNC connectors use a coaxial cable to transmit audio and video signal to a variety of A/V equipment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPS-104-W-ENG2 | Wattstopper
The LMPS-104 Digital Partition Switch enables quick manual coordination of lighting controls in flexible spaces with up to four movable walls.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSBNC75-88 | Ortronics
Ortronics BNC connectors use a coaxial cable to transmit audio and video signal to a variety of A/V equipment.
