Ceiling Mount Ultrasonic Occupancy Sensor 24V 360° 2000 Sq Ft
CUS20V
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The CUS20V Ultrasonic Ceiling Sensors automatically turn lighting on and off based on occupancy.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- DIP switch simplifies sensor adjustments
- Patented ultrasonic diffusion technology spreads coverage to a wider area
- UT-300 Series Sensors work with low-voltage momentary switches for manual control
- LED indicates occupancy detection
- Clip mounting system makes ceiling tile installation simple
- Coverage 500-2,000 sq ft
- Available with isolated relay for integration with BAS or HVAC
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | White | ||
| Product Series | UT-305 | ||
| Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Indicator Lights, Power Pack Required, Sensitivity Adjustment | ||
| Included | Mounting Screws | ||
| Installation Location | Ceiling | ||
| Switch Type | Motion Sensor | ||
| Warranty Type | 5-Year | ||
| UPC Number | 785007501797 |
Dimensions
| Product Depth US | 1.6 in | ||
| Product Height US | 4.5 in | ||
| Product Volume US | 44.4 | ||
| Product Width US | 4.5 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes |
Technical Information
| Current Draw | 25 mA | ||
| Number of Rockers | 0 | ||
| On Function | Auto On | ||
| Wire Connection Type | Terminal Block | ||
| Compatibility | BZ Power Packs | ||
| Has Battery | No | ||
| Indicator | Ultrasonic Detection LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 24 VDC/VAC | ||
| Location Rating | Dry | ||
| Mounting Type | 4 in Octagonal J-Box, Ceiling Tile, Surface | ||
| Number of Buttons | 0 | ||
| Timer Type | DIP Switch | ||
| Timer Duration | 30 Seconds, 5-30 Minutes | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 10 x 66 ft, 46 x 46 ft | ||
| Sensitivity Adjustment | Ultrasonic (0-100%) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Ultrasonic | ||
| Sensor Coverage | 2000 sq ft | ||
| Sensor Coverage Pattern | 360 ° | ||
| Sensor Mounting Height | 8-10 ft | ||
| Ultrasonic Frequency | 40 kHz | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Blank |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
