Wattstopper PLUS DALI 2 Presence Detector, 15m²
DP-EBDMR-DALI2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DP-EBDMR-DALI2 is a mid-range, flush mounted, ceiling sensor. This sensor is fully DALI 2 certified and utilizes a high performance faceted lens for use in open spaces or where a larger detection range is required. This sensor can be used as both a presence detector as well as a light level sensor.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The DP-EBDMR-DALI2 is a mid-range, flush mounted, ceiling sensor. This sensor is fully DALI 2 certified and utilizes a high performance faceted lens for use in open spaces or where a larger detection range is required. This sensor can be used as both a presence detector as well as a light level sensor.
- Fully compliant to IEC 62386-303 (Occupancy detector) and IEC62386-304 (Light Level detection)
- Wide detection using a high performance rounded faceted lens. Ideal for larger detection areas.
- DALI-2 certified
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Hungary | ||
| Features | Light Level Sensor | ||
| Installation Location | Ceiling | ||
| Warranty Type | 5-Year |
Dimensions
| Product Height US | 77.0 mm | ||
| Product Length US | 76.0 mm | ||
| Product Width US | 76.0 mm | ||
| Product Weight US | 150.0 g |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Energy Savings | Yes |
Technical Information
| Current Draw | 8 mA | ||
| On Function | Selectable Auto/Manual | ||
| Topology | Daisy Chain | ||
| Wire Connection Type | Plug-In | ||
| Compatibility | DALI, Wattstopper PLUS Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 9.5 to 22.5 VDC | ||
| Mounting Type | Spring Clip | ||
| Operating Temperature | -10°-35°C | ||
| Operating Temperature Max | 35 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 15 m | ||
| Sensor Type | Daylight, Occupancy | ||
| Sensor Technology | Passive Infrared (PIR), Photosensor | ||
| Sensor Mounting Height | 2.8 m |
Resources (5)
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DALISN-LSPD-LIUFG2 | Wattstopper
The LS PD LI UF is an extremely low profile sensor suitable for indoor applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UT-300-3 | Wattstopper
Wattstopper UT-300 Ultrasonic Ceiling Sensors automatically turn lighting on and off based on occupancy
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UT-300-1 | Wattstopper
Wattstopper UT-300 Ultrasonic Ceiling Sensors automatically turn lighting on and off based on occupancy
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RS-150BA-N-W | Wattstopper
The RS-150BA-N Passive Infrared (PIR) Vacancy Sensor provides automatic shutoff for single-pole lighting control applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW-100-24-W | Wattstopper
The PW-100-24 passive infrared (PIR) low voltage wall switch sensor can turn lights OFF and ON based on occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DP-EBDSPIR-DALI2 | Wattstopper
The DP-EBDSPIR-DALI2 is a flush mounted, ceiling sensor.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CX-100-1 | Wattstopper
Wattstopper's CX-100-1 extended range passive infrared (PIR) ceiling/wall Sensors detect occupancy to control lighting in a wide variety of applications.




