Wattstopper PLUS DALI High-Bay Adapter, White
HIGHBAY COUPLER G2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The High Bay Sensor is a motion sensor ideal for industrial lighting applications, such as production halls. Whereas, the VISION Sensor is ideal for large areas such as open-plan offices, corridors and storage rooms. Both sensors can be used with the Wattstopper PLUS Light Management System using a DALI High Bay Coupler. Daylight sensing can also be achieved by using the DALI High Bay Coupler
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The High Bay Sensor is a motion sensor ideal for industrial lighting applications, such as production halls. Whereas, the VISION Sensor is ideal for large areas such as open-plan offices, corridors and storage rooms. Both sensors can be used with the Wattstopper PLUS Light Management System using a DALI High Bay Coupler. Daylight sensing can also be achieved by using the DALI High Bay Coupler
- Options for High Bay, and large area applications
- DALI integration and daylight sensing using the DALI High Bay Coupler
- DALI High Bay Coupler suitable for mounting heights up to 13 m (43 ft)
Specifications
General Info
| Color | White | ||
| Product Type | Coupler | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Hungary | ||
| Features | Light Level Sensor | ||
| Installation Location | High Bay | ||
| Warranty Type | 5-Year |
Dimensions
| Product Height US | 37.0 mm | ||
| Product Length US | 135.0 mm | ||
| Product Width US | 118.0 mm | ||
| Product Weight US | 74.0 g |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Energy Savings | Yes |
Technical Information
| Current Draw | 16 mA | ||
| Topology | Daisy Chain | ||
| Wire Connection Type | Plug Terminal | ||
| Compatibility | DALI, Wattstopper PLUS Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 16 VDC | ||
| Mounting Type | Surface Mount | ||
| Operating Temperature | -20°-50°C | ||
| Operating Temperature Max | 50 °C | ||
| Operating Temperature Min | -20 °C | ||
| Sensor Type | Daylight | ||
| Sensor Technology | Photosensor | ||
| Sensor Mounting Height | 13 m |
Resources (5)
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CX-100 | Wattstopper
Wattstopper's CX-100 wide angle passive infrared (PIR) ceiling/wall Sensors detect occupancy to control lighting in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HB300-B | Wattstopper
The HB3x0B-Lx PIR occupancy sensors are designed for automatic lighting control in warehouses and other indoor high bay spaces.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RS-250-W | Wattstopper
The RS-250 Passive Infrared (PIR) Occupancy Sensor provides automatic lighting shutoff for single-pole lighting control applications.
