Wattstopper PLUS High-Bay Sensor, 12 m²
HIGH-BAY
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The High Bay Sensor is a motion sensor ideal for industrial lighting applications, such as production halls. It can be used with the Wattstopper PLUS Light Management System using a DALI High Bay Coupler. Daylight sensing can also be achieved by using the DALI High Bay Coupler.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The High Bay Sensor is a motion sensor ideal for industrial lighting applications, such as production halls. It can be used with the Wattstopper PLUS Light Management System using a DALI High Bay Coupler. Daylight sensing can also be achieved by using the DALI High Bay Coupler.
- Options for High Bay, and large area applications
- DALI integration and daylight sensing using the DALI High Bay Coupler
- DALI High Bay Coupler suitable for mounting heights up to 13 m (43 ft)
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Mexico | ||
| Installation Location | High Bay | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840356702407 |
Dimensions
| Product Height US | 40.0 mm | ||
| Product Length US | 115.0 mm | ||
| Product Width US | 116.0 mm | ||
| Product Weight US | 135.0 g |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Energy Savings | Yes |
Technical Information
| Current Draw | 16 mA | ||
| On Function | Selectable Auto/Manual | ||
| Topology | Daisy Chain | ||
| Wire Connection Type | Plug Terminal | ||
| Compatibility | DALI, Wattstopper PLUS Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 to 277 VAC | ||
| Mounting Type | Twist Lock | ||
| Operating Temperature | -10°-70°C | ||
| Operating Temperature Max | 70 °C | ||
| Operating Temperature Min | -10 °C | ||
| Sensing Range | 12 m | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Mounting Height | 13 m |
Resources (5)
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1