Wattstopper PLUS DALI MULTI3 Coupler, White
DALICPL-MULTI3G2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DALI LS PD MULTI3 CI is a compact ceiling mounted sensor with a moveable sensor head that is designed to incorporate light and presence sensing control of your DALI luminaires into the Wattstopper PLUS Lighting Control System. The DALI LS PD MULTI3 CI includes both a light and a presence sensor and is used with a DALI Multi3 Coupler to connect to the DALI bus. A separate surface mount kit (SENSOR KIT) is also available if required.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The DALI LS PD MULTI3 CI is a compact ceiling mounted sensor with a moveable sensor head that is designed to incorporate light and presence sensing control of your DALI luminaires into the Wattstopper PLUS Lighting Control System. The DALI LS PD MULTI3 CI includes both a light and a presence sensor and is used with a DALI Multi3 Coupler to connect to the DALI bus. A separate surface mount kit (SENSOR KIT) is also available if required.
- Designed for ceiling mounted applications
- Can be surface mounted with the SENSOR KIT accessory.
- Compact design
Specifications
General Info
| Color | White | ||
| Product Type | Coupler | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Hungary | ||
| Installation Location | Fixture | ||
| Warranty Type | 5-Year |
Dimensions
| Product Height US | 21.0 mm | ||
| Product Length US | 118.0 mm | ||
| Product Width US | 30.0 mm | ||
| Product Weight US | 35.0 g |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Energy Savings | Yes |
Technical Information
| Current Draw | 16 mA | ||
| On Function | Selectable Auto/Manual | ||
| Topology | Daisy Chain | ||
| Wire Connection Type | Plug Terminal | ||
| Compatibility | DALI, Wattstopper PLUS Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 16 VDC | ||
| Mounting Type | Fixture Embedded | ||
| Operating Temperature | -20°-50°C | ||
| Operating Temperature Max | 50 °C | ||
| Operating Temperature Min | -20 °C |
Resources (5)
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
