Wattstopper PLUS Photo sensor, skylight, CES/S 24-0-10
PHS-900
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PHS-700 is a three-wire, analog photosensor designed for indoor settings to provide precise light level input.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | Plastic | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Installation Location | Skylight | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840356702643 |
Dimensions
| Product Height US | 2.25 in | ||
| Product Width US | 1.28 in | ||
| Product Weight US | 0.25 lb |
Listing Agencies / 3rd Party Agencies
| IEC | Yes |
Additional Information
| Energy Savings | Yes |
Technical Information
| Current Draw | 3 mA | ||
| Wire Connection Type | Flying Leads | ||
| Compatibility | Wattstopper PLUS Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 12 to 24 VDC | ||
| Mounting Type | 1/2 in Knockout | ||
| Operating Temperature | -20°-75°F | ||
| Sensor Type | Daylight | ||
| Sensor Technology | Photosensor | ||
| Sensor Coverage Pattern | 180 ° |
Resources
Installation Instructions
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR26242DVSLA | Pass and Seymour
A revolutionary receptacle that redefines efficiency.


