Straight Blade 2-Pole 3-Wire 15A 125V Flanged Inlet
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Inlet | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL 498 | ||
| UPC Number | 785007527810 |
Dimensions
| Product Depth US | 1.655 in | ||
| Product Width US | 2.562 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 146159 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection | Wire Grounding | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Wire Size | 4 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have had the ground terminal brake three times and have replaced the whole thing. Where can I find the ground terminal replacements only?
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. - 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-05-30
What is the ID (Interior Dimension) of the inlet? Will the PS5366-X with the L15RBC boot fit inside of the inlet?
Attached are the inlet dimensions. As the PS5366-X is a plug you would not be able to use this with the inlet. You would need to use a flanged outlet. Please feel free to contact technical support (844-957-3783) for assistance with your specific application.
Date published: 2023-03-02
What size wire is this intended for use with? Specs above say 4, but that's incorrect.
Hello,
Part #: 5278SS wire size compatibility - #18 AWG min - #10 AWG MAX
Best Regards,
Technical Support
Date published: 2022-12-07
Thanks Mike - my exact question. Question good - answer vague. If I could get one pic somewhere that shows the back so you'd know how to land the conductors and make it an enclosed device. They're all using the same stock picture.
See the attached drawing showing the back side of Flanged Inlet
Date published: 2020-07-23
How would I attach this to a junction box? The screw hole spacing does not match the screw hole configuration of any junction box or cover that I’ve seen.
A flanged inlet is designed to be panel mount but if you want to mount in a box, it would mount to a cover and the cover mounts to the box.
The cover typically used is WPG1:
https://www.legrand.us/search.aspx?q=wpg1
Date published: 2020-05-07
Which part number is the plug that could be connected on this?
Bazaarvoice SAP Hybris Integration Version 2.8.1
