Discontinued - 1-Gang, 6-Port Wall Plate, Ivory
WP3406IV
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Legrand Wall Plate is an economy wall plate for the cost conscious homeowner. It is available in white, almond and ivory and mounts in an Legrand Installation Brackets or low voltage mud rings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Construction | Molded Plastic | ||
| Standard | ANSI/UL 1863, cULus, RoHS | ||
| UPC Number | 804428025740 |
Technical Information
| Cutout | 6 Keystone | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.1 in |
Resources
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMFS-601-W | Wattstopper
The LMFS-601 is a wireless fixture sensor and controller that is compatible with wireless DLM.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP24 | Pass and Seymour
2-gang strap mounted plate.
