adorne® Gloss White-on-White 4-Gang Screwless Wall Plate with Microban®
AWP4GWHW4
adorne Collection
adorne® Gloss White-on-White 3-Gang Screwless Wall Plate with Microban® is rated
out of
5 by
147.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$27.48 USD
Ideal for all-white projects wanting a look that is bright and clean, with a hint of added sheen. Made exclusively for use with designer switches and outlets from the adorne® Collection. This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Ideal for all-white projects wanting a look that is bright and clean, with a hint of added sheen. Made exclusively for use with designer switches and outlets from the adorne® Collection. This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Gloss White on White | ||
| Product Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Features | Antimicrobial Protection | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007035070 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 8.88 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 4 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources (17)
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Why Microban Infographic
pdf
Cleaning Instructions for Wiring Devices
pdf
Cleaning Instructions for Wiring Devices
pdf
adorne Room Planner Checklist
pdf
adorne with Microban Disclaimer
pdf
adorne Limited Lifetime Warranty
pdf
Meet Your Match
pdf
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Show More
Sell Sheet
Customer CAD PDF
Cutsheet
Reviews
Rated 2 out of
5
by
Bob from
Many confusing whites and availability of products
I have a box full of white on black back plates because you do not distinguish between colors very easily on your website. Why don't you just show a side profile of the color? Why don't you just sell the plate without the metal backing to make things better for people instead of charging them more money for things they do not need or want. It is such a waste. I still like your products, but you make it so much harder for me to continue to buy these and to be an advocate for your otherwise nice products.
Date published: 2024-07-14
Rated 5 out of
5
by
Sher from
The best ever
This product is easy to put in and it looks great!
Date published: 2024-05-10
Rated 5 out of
5
by
DC1964 from
Adorne is the best choice for me!
I just received a box of the Gloss White on White Switch Plates. Love them but also love the black on the ones I originally bought. Love this collection. Slowing changing my home outlets and switches to the Adorne Collection.
Date published: 2020-05-17
Rated 5 out of
5
by
ebilc from
Easy install
We purchased a set of these for the living room and love the style. We also get alot of compliments on our choice of switches and outlets from this collection, and will be getting more.
Date published: 2018-07-24
Rated 5 out of
5
by
Muzzle from
Get white on white only
I didn’t realize the difference btwn the white on white plate and the traditional white on black plate. I bought the white on black plate first and installed it. The wall was long, light gray and you could see the plate hanging off the wall. People thought the plate was not installed correctly. It didn’t look finished. The white on white plate solved that problem. If you’re putting a white plate on a dark-colored wall, the black backing to the plate works fine and is probably preferred.
Date published: 2019-05-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Is this plus-size wall plate compatible with ARTR152W4 standard outlet and ASPD1531W4 1/2-size paddle switch?
Legrand products are not designed for standard electrical application, not sure how to secure the plate without the frame needed that the plate attaches to,,,
Date published: 2026-09-21
Do I need to buy the “1 + Gang” for my Ultra Fast +PD Plus-Size USB-C Outlet (Artrusb15pd30w4)? The “1 Gang” looks too small to me.
Yes - the ARTRUSB15PD30W4 requires the Adorne 1+ gang wall plate and subframe.
Date published: 2025-02-27
What are your Accredited Supplier here in the Philippines, Company, Contact Person and Updated contact number. We have Requirements in our ongoing Project a 45 Storey Building Required a Wall Mounted Pop Out Outlet.
Hello Hester,
Please reach out to the Pass & Seymour Customer Support team for further assistance with your request.
Pass & Seymour Customer Support
Phone:8449573783
Fax: 800-223-4196
Email: Customer.Support@legrand.us
Mon - Fri: 8am - 6pm EST (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-06-05
When are these wall pates actually going to be available? No one has had them for several months. When do you exactly expect to sell them again?
I ordered mine directly from this website about a month ago and got them promptly.
Date published: 2024-07-23
In Jan. 2022, where can I purchase the white-on-white wall plate? The black trim of the white wall-plate that came with gloss-white pop-out outlet looks terrible.
You can use the link below to find an adorne retailer or distributor so you can order the wallplates.
https://www.legrand.us/where-to-buy
Date published: 2022-01-07
Which white wall plate color matches best the white paddle switches? So many different 'whites", eg. glossy white, white-on-white or powder white.. Whats the best match for the switches? Thanks
The Gloss White or Gloss White on White will match the white Paddle switch. They are both the same Gloss White finish with different back trim plates. The Gloss White has a black back trim plate and the Gloss White on White has a white trim plate.
Date published: 2024-06-04
Can you order just the plastic face? Its such a waste to order the whole unit just to swap plastic facing.
The adorne wallplates are only sold as a complete unit, including the metal mounting frame.
Date published: 2024-11-09
Is height and width of 1+ Plate the same as a single gang and only difference is size of opening i.e. allow 1 standard outlet or switch with one 1/2 size? Cut out spec shows 5.12h x 3.44w for both but looks larger in person. label reads “1 gang/3 module”
The wallplates are the exact same size. The only difference is the size of the center opening.
The opening on the standard 1 gang wallplate is 1.77" X 1.77" and the 1 gang plus is 1.77" X 2.5".
Date published: 2024-07-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUW4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$88.77
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$8.21
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP3GWHW4 | adorne Collection
Ideal for all-white projects that want a look that’s bright and clean, with a hint of added sheen.
$21.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152W4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$6.44
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GWHW10 | adorne Collection
Ideal for all-white projects that want a look that’s bright and clean, with a hint of added sheen.
$14.81
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AV3CTCAB | Wiremold
Specifically designed to meet the growing needs of the audio and video market.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC9SHTCBK | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC3CTCAB | Wiremold
An above-grade solution to open floor spaces.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC4CTCAB | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AV3CTCAA | Wiremold
Specifically designed to meet the growing needs of the audio and video market.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC3ATCBK-LJB | Wiremold
Specifically designed to meet the growing needs of the audio and video market.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC4CTCAA | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC9SHTCBS | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC4ATCBS-LJB | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC9A15TCGY | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC7ATCBK-LJB | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC7SHTCGY | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AV3SHTCGY | Wiremold
Specifically designed to meet the growing needs of the audio and video market.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AMD8SHTCGY | Wiremold
Brings power, communication, and A/V services to the workstation in an open space, above-grade floor environment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC4SHTCGY | Wiremold
Bring power and communication services directly to the workstation.









