text.skipToContent text.skipToNavigation
Filter Results Results refresh instantly as you filter.
Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Availability
Availability

Product is available to buy on Legrand.us

Material
Material

Indicates the primary material(s) used to construct a product.

Color
Color

The color of the product itself

Box Depth
Box Depth

The measurement from the front opening to the back of an electrical box, indicating the volume of wiring it can contain.

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Number of Knockouts
Number of Knockouts

How many knockouts are there in the product

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Cable Entry
Cable Entry

The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.

Box Shape
Box Shape

The geometric form of the electrical box, such as square, rectangular, or round.

Product Width
Product Width

The overall width of the product.

SHOW MORE SHOW LESS
Product Depth
Product Depth

The overall depth of a product.

SHOW MORE SHOW LESS
Cover Type
Cover Type

The Removable and Reversible Cover Provides Flexibility and Improved Cable Access

Box Cover Position
Box Cover Position

The placement or arrangement of the cover on the electrical box, such as top, side, or bottom mounted.

Size of Threaded Openings
Size of Threaded Openings

Describes the overall diameter of the threaded holes in an electrical box, which can determine the size/types of fittings that can be secured.

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Weatherproof Boxes

35 Products available
  • 1(current)
  • 2
  • 1(current)
  • 2