text.skipToContent text.skipToNavigation

Discontinued - Strain Relief Liquid-Tight Grips

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Straight male, liquid tight grips for non metallic type a flexible conduit. 1-inch npt, 12-inch mesh length.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Liquid-Tight grips are woven of stainless steel mesh with zinc plated steel or malleable iron bodies and nuts for corrosion resistance.
  • They are used to connect liquid-tight flexible conduit to electrical enclosures to prevent conduit pullout.
  • Each fitting is supplied with an insulated throat to provide conductor insulation and protect against damage by flexing, heat expansion and contraction.
  • Liquid-Tight grips are recommended in the wiring of motors and any electrical enclosure where liquid-tight conduit is subject to motion or strain.
  • Mesh Length: 12

Specifications

General Info
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Various Types of Pulling, Support and Strain Relief Grips
Standard UL/CSA Approval (consult factory)
UPC Number 785007185102
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
Technical Information
Thread Size 1 in
Capacity Various Cable Diameter Ranges
Load Strain Relief Grips are designed to prevent tension from being transferred to junctions and terminals on electrical cord
Mounting Consult the Factory for Mounting Recommendations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;