text.skipToContent text.skipToNavigation

Flexcor® Support Grips Service and Bus Drop, Single Eye, Cable Diameter 0.70 - 0.85 in.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 54ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FC70: Bus Drop, Closed Mesh, Single Eye, Cable Diameter 0.70 - 0.85 inches, Bale Length 9-in, Mesh Length 8.5-in, Break Strength 1900 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bus drop grips are used as cable support. They relieve any direct tension from the critical connection and absorb vibration and flexing.
  • Bus drop grips are woven of galvanized steel wire.
  • They are offered with either the single eye or locking bale attachment.
  • Support grips are woven of corrosion-resistant tinned-stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
  • Bale Length: 9: Mesh Length: 8.5

Specifications

General Info
Type Support Grip
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Support and Strain Relief Grips, Various Types of Pulling
Standard UL/CSA Approval (consult factory)
UPC Number 785007998740
Dimensions
Product Length US 8.5 in
Product Width US 0.85 in
Cable Diameter Range 0.700-0.850 in
Mesh Length 8.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  NO
Technical Information
Approximate Break Strength 1900 lb
Eye Style Single
Capacity Various Cable Diameter Ranges
Indoor/Outdoor Both
Maximum Cable Range 0.7 in
Minimum Cable Range 0.85 in
Mounting Consult the Factory for Mounting Recommendations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How to use a Flexcore wire mesh Grip support

Asked by: Max Taylor
I have attached a few pages showing the descriptions of each type and how they are used. Legrand/Pass & Seymour products 1.844.957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2024-07-30
  • y_2026, m_3, d_31, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FC70, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 74ms
  • QUESTIONS, PRODUCT