Flexcor® Turnlok® EHU Strain Relief Grips, Cable Diameter 0.70 - 0.85 in.
FC70GL
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FC70GL: Extra-Hard Use, Closed Mesh, Cable Diameter 0.70 - 0.85 inches, Mesh Length 8.5-in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- EHU wire mesh grips provide additional strain-relief for wiring device plugs and connectors used on portable equipment in commercial and institutional applications, and industrial plant and construction site areas, which incur abnormally high abuse
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Mesh Length: 7.5
Specifications
General Info
| Product Type | Cord Grip | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | Flexcor, TurnLok | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
| Standard | UL/CSA Approval (consult factory) | ||
| UPC Number | 785007131055 |
Dimensions
| Product Depth US | 8.5 in | ||
| Product Height US | 0.85 in | ||
| Product Width US | 0.85 in | ||
| Cable Diameter Range | 0.700-0.850 in | ||
| Mesh Length | 8.5 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 69556 |
Technical Information
| Capacity | Diameter: 0.70 to 0.85 inches | ||
| Indoor/Outdoor | Both | ||
| Maximum Cable Range | 0.85 in | ||
| Minimum Cable Range | 0.7 in | ||
| Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can you send me Documation that the relief is UL listed?
Hello,
Please review the following regarding part number FC70GL:
UL #: 69556
CSA #: 67507
Best Regards,
Technical Support
Date published: 2023-10-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
