text.skipToContent text.skipToNavigation

Flexcor® Support Grips Heavy Duty, Double-Eye, Cable Diameter 0.75 - 0.99 in.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FSHL075UU: Heavy-Duty, Split Lace, Double-Eye, Cable Diameter 0.75 - 0.99 inches, Bale Length 10-in, Mesh Length 26-in, Break Strength 2700 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Heavy-duty support grips feature a double weave mesh and are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
  • Support grips are woven of corrosion-resistant tinned-stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
  • Bale Length: 10: Mesh Length: 26

Specifications

General Info
Type Support Grip
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Support and Strain Relief Grips, Various Types of Pulling
Standard UL/CSA Approval (consult factory)
UPC Number 785007984958
Dimensions
Cable Diameter Range 0.750-0.990 in
Mesh Length 13 in
Technical Information
Approximate Break Strength 2080 lb
Eye Style Double
Capacity Various Cable Diameter Ranges
Indoor/Outdoor Both
Maximum Cable Range 0.75 in
Minimum Cable Range 0.99 in
Mounting Consult the Factory for Mounting Recommendations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;