Flexcor® Support Grips Service and Bus Drop, Single Eye, Cable Diameter 0.70 - 0.97 in.
FCSD70
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FCSD70: Service Drop, Closed Mesh, Single Eye, Cable Diameter 0.70 - 0.97 inches, Bale Length 8-in, Mesh Length 9-in, Break Strength 1020 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Service drop grips provide support for utility distribution lines from service pole to building or from pole to pole.
- They can also be used for cable TV and fiber optic cable support.
- They are offered with either the single eye or locking bale attachment.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 8: Mesh Length: 9
Specifications
General Info
| Type | Support Grip | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | Flexcor | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
| Standard | UL/CSA Approval (consult factory) | ||
| UPC Number | 785007131703 |
Dimensions
| Product Length US | 6.75 in | ||
| Product Width US | 0.85 in | ||
| Cable Diameter Range | 0.730-0.850 in | ||
| Mesh Length | 6.75 in |
Technical Information
| Approximate Break Strength | 1400 lb | ||
| Eye Style | Single | ||
| Capacity | Various Cable Diameter Ranges | ||
| Indoor/Outdoor | Both | ||
| Maximum Cable Range | 0.7 in | ||
| Minimum Cable Range | 0.97 in | ||
| Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-RD40-015 | Quiktron
Q-Series 28 AWG CAT6 Patch Cable, Red, 7 FT
