Flexcor® Support Grips Standard Duty, Split Lace, Offset Eye, Cable Diameter 1.25 - 1.74 in.
FS125OF
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FS125OF: Standard Duty, Split Lace, Offset Eye, Cable Diameter 1.25 - 1.74 inches, Bale Length 5-in, Mesh Length 16-in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Split lace support grips are used when the end of the cable cannot easily be accessed and the support grip is intended for permanent installation.
- Split lace support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 5: Mesh Length: 16
Specifications
General Info
| Product Type | Cord Grip | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | Flexcor | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
| Standard | UL/CSA Approval (consult factory) | ||
| UPC Number | 785007983883 |
Dimensions
| Cable Diameter Range | 1.25-1.49 in | ||
| Mesh Length | 15 in |
Technical Information
| Approximate Break Strength | 1500 lb | ||
| Eye Style | Offset | ||
| Mesh Type | Split Lace | ||
| Capacity | Various Cable Diameter Ranges | ||
| Indoor/Outdoor | Both | ||
| Maximum Cable Range | 1.25 in | ||
| Minimum Cable Range | 1.49 in | ||
| Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
