text.skipToContent text.skipToNavigation

Flexcor® Support Grips Standard Duty, Split Lace, Offset Eye, Cable Diameter 1.75 - 1.99 in.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FS175OF: Standard Duty, Split Lace, Offset Eye, Cable Diameter 1.75 - 1.99 inches, Bale Length 8-in, Mesh Length 20-in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Split lace support grips are used when the end of the cable cannot easily be accessed and the support grip is intended for permanent installation.
  • Split lace support grips are designed for loads up to 600 lbs.
  • Vertical runs of no more than 100 ft.
  • They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
  • Support grips are woven of corrosion-resistant tinned-stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
  • Bale Length: 8: Mesh Length: 20

Specifications

General Info
Type Support Grip
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Support and Strain Relief Grips, Various Types of Pulling
Standard UL/CSA Approval (consult factory)
UPC Number 785007983906
Dimensions
Cable Diameter Range 1.75-1.99 in
Mesh Length 19 in
Technical Information
Approximate Break Strength 2000 lb
Eye Style Offset
Mesh Type Split Lace
Capacity Various Cable Diameter Ranges
Indoor/Outdoor Both
Maximum Cable Range 1.75 in
Minimum Cable Range 1.99 in
Mounting Consult the Factory for Mounting Recommendations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;