Flexcor® Support Grips Standard Duty, Split Lace, Single Eye, Cable Diameter 3.50 - 3.99 in.
FS350U
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FS350U: Standard Duty, Split Lace, Single Eye, Cable Diameter 3.50 - 3.99 inches, Bale Length 24-in, Mesh Length 28-in, Break Strength 5040 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Split lace support grips are used when the end of the cable cannot easily be accessed and the support grip is intended for permanent installation.
- Split lace support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 24: Mesh Length: 28
Specifications
General Info
| Type | Support Grip | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | Flexcor | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
| Standard | UL/CSA Approval (consult factory) | ||
| UPC Number | 785007984279 |
Dimensions
| Cable Diameter Range | 3.50-3.99 in | ||
| Mesh Length | 29 in |
Technical Information
| Approximate Break Strength | 4900 lb | ||
| Eye Style | Single | ||
| Mesh Type | Split Lace | ||
| Capacity | Various Cable Diameter Ranges | ||
| Indoor/Outdoor | Both | ||
| Maximum Cable Range | 3.5 in | ||
| Minimum Cable Range | 3.99 in | ||
| Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CRCD123G25R20 | Pass and Seymour
1000 Series Cable Reel with Quad RB, 20A, 12 AWG, 25 ft
