Flexcor® Support Grips Standard Duty, Split Rod, Single Eye, Cable Diameter 1.50 - 1.74 in.
FR150U
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FR150U: Standard Duty, Split Rod, Single Eye, Cable Diameter 1.50 - 1.74 inches, Bale Length 12-in, Mesh Length 18-in, Break Strength 1680 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Split rod support grips are used when the end of the cable cannot be easily accessed and the installation is temporary.
- Split rod support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 12: Mesh Length: 18
Specifications
General Info
| Product Type | Cord Grip | ||
| Application Sector | Industrial | ||
| Product Family / Series / Group | Flexcor | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
| Standard | UL/CSA Approval (consult factory) | ||
| UPC Number | 785007982909 |
Dimensions
| Cable Diameter Range | 1.50-1.74 in | ||
| Mesh Length | 16.5 in |
Technical Information
| Approximate Break Strength | 1700 lb | ||
| Eye Style | Single | ||
| Mesh Type | Split Rod | ||
| Capacity | Various Cable Diameter Ranges | ||
| Indoor/Outdoor | Both | ||
| Maximum Cable Range | 1.5 in | ||
| Minimum Cable Range | 1.74 in | ||
| Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
811-WH | Wiremold
Secure, low profile raceway for a variety of applications.
