text.skipToContent text.skipToNavigation

adorne® 3.1A Dual USB Outlet Module, Type A, Plus-Size, White

ARTRUSB153W4 adorne Collection
adorne 3.1A Dual USB Outlet Module, Type A, Plus-Size is rated 4.5 out of 5 by 36.
  • y_2026, m_9, d_27, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_11, tr_25
  • loc_en_US, sid_ARTRUSB153W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT

$57.60 USD

Get a full battery for your phones, tablets and more with the convenience of built-in charging. Including two USB Type-A connections and replacing a traditional outlet in as little as ten minutes, this adorne USB Outlet provides easy-to-access charging without sacrificing a plug or finding that bulky adapter. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color White
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with anadorne® screwless Wall Plate(not included). Available in a range of contemporary colors and stunning finishes.
  • Provides convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
  • Features a total charging capacity of 3.1A.
  • Replaces a traditional outlet easily, in as little as 10 minutes.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Color White
Product Type Receptacle
Finish Matte
Application Sector Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features USB-A Charging
Wall Plate Included No
Number of Receptacles 2
Outlet Type Tamper-Resistant, USB-Charging
Warranty Type Limited Lifetime Warranty
Standard UL Listed
UPC Number 785007109931
Dimensions
Product Depth US 1.48 in
Product Height US 2.65 in
Product Width US 1.77 in
Technical Information
Amperage 15 A
Connection Location Back Only
Wire Connection Type Internal Pressure Plates
Environmental Conditions 95% (relative humidity, non-condensing)
USB Amperage 3.1 A
Indoor/Outdoor Indoor
USB Wattage 15 W
Is Tamper-Resistant Yes
Mounting Type Box
Number of Gangs 1
Number of Poles Double Pole
Number of USBs 2
Number of Wires 3
Phase Single
Voltage 125.0 V
Wire Size 14 - 12 AWG

Reviews

Rated 3 out of 5 by from Outdated It works fine; however, big plugs could overlap USB outlets. Also, the product is now a bit outdated as it does not supports newer standards, unlike the new Radiant 6.0A USB A/C CHARGER (https://www.legrand.us/radiant/products/outlets/r26usbac6w.aspx). Legrand should offer an upgraded USB charger for the Adorne series as well.
Date published: 2019-09-25
Rated 5 out of 5 by from Duel USB Outlet, Magnesium I purchased this outlet 3 weeks ago and it lived up to everything I read about it. Very easy to hook up, and are impressed with its looks.
Date published: 2018-04-04
Rated 4 out of 5 by from Nice overall design I bought this GFI outlet as part of an overall kitchen refit and matches decor well. Wiring instructions straightforward enough .. product seems robust enough
Date published: 2018-12-17
Rated 1 out of 5 by from Tacky Labeling I was about to retrofit my house with a bunch of these. When I got the first one I noticed the “legrand” company logo etched into the cover plate. For a stylish brand that has wonderful style it is obnoxious and tacky to brand every switch plate that you make.
Date published: 2019-10-24
Rated 5 out of 5 by from Works well Love having a dual usb outlet in the house. makes it so much easier to charge phones at night! Easy to install and works well as a regular outlet and a usb. we will definitely be adding more to our house in the future.
Date published: 2018-10-30
  • y_2026, m_9, d_27, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_11, tr_25
  • loc_en_US, sid_ARTRUSB153W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Which Wall Plate (gloss or matte) matches the texture of the Wall Plates in the "Dual USB Outlet, Plus-Size, with Wall Plate" combo (ARTRUSB153W4WP)? I would like to have switches match the same texture.

Asked by: Roy
Hello, the wall plate included with the ARTRUSB153W4WP is the Gloss White plate.
Answered by: Wiremold Tech Support
Date published: 2023-03-06

I have installed the outlet, and the USB outlets work, but the electrical outlets do not allow anything to be plugged into them?

Asked by: David
Every single Legrand outlet we installed (and we have a lot of them) is like this, making them all a single outlet.  This was a very costly mistake on our part.  I would not recommend these receptacles.
Answered by: Casagrande
Date published: 2023-08-29

Will this device ever be made available in GRAY?

Asked by: Gary
According to the CEO, more color choices will be available in 2021!!
Answered by: Saltglass
Date published: 2024-05-19

do these outlets with the USB come in 20amp also?

Asked by: al b
The Plus size USB receptacle is only available in 15A. You could use a 20A outlet(ARTR202W4) and one USB(ARUSBW4) in a Plus Size wallplate(AWP1G3WH4).
Answered by: Legrand Technical Support
Date published: 2024-05-19

What is the finish on white and magnesium? Gloss or matte?

Asked by: Suek
The white is a gloss finish. Don't have magnesium, but would expect the same. However it is not real glossy, if that makes sense.
Answered by: 02ebz06
Date published: 2020-01-20

Can’t make out the magnesium and graphite colors very well. Can you email better pictures? Also include the catalog. Is it only the 3 colors? 

Asked by: Kenneth
The Magnesium color is a steel gray color and the Graphite is much darker and resembles Black with a Metallic finish
Answered by: Legrand Technical Support
Date published: 2019-10-27

Magnesium will burn and could be ignited by an electrical spark. How do you address that issue? Perhaps the physical size of the plate would dissipate the heat from an electrical spark. I am sure that you have investigated that.

Asked by: Dan1
Magnesium is only the color of the adorne devices and wallplates. They do not contain any Magnesium material.
Answered by: Legrand Technical Support
Date published: 2021-07-02

Is this larger outlet compatible with other outlets/switches in a 2-gang box configuration? I want to make sure a 2 gang plate will work with it. 

Asked by: Mark
The Plus Size outlets are only available to be used in a single gang application.
Answered by: Legrand Technical Support
Date published: 2020-05-04
  • y_2026, m_9, d_27, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_ARTRUSB153W4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT

You may also like...