text.skipToContent text.skipToNavigation

adorne® 2-Port Frame, Graphite

adorne® 2-Port Frame, Graphite is rated 4.9 out of 5 by 12.
  • y_2026, m_9, d_20, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_8, tr_4
  • loc_en_US, sid_AC2PFG1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT

$3.89 USD

For a consistent look throughout your project or remodel, select an adorne keystone frame to enable audio, video and data connectivity in an adorne Wall Plate.
Color Graphite
  • Free shipping on orders over $99 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Enables two keystone inserts to be used with an adorne Wall Plate
  • Easy "1-for-1" installation lets you simply upgrade existing inserts in just minutes
  • Innovative snap-in system makes installation fast and simple
  • Other color options available
  • Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets

Specifications

General Info
Color Graphite
Product Type Adapter Bezel
Material ABS Plastic
Finish Metallic
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Construction Plastic
Warranty Type Limited Lifetime Warranty
UPC Number 804428434078
Dimensions
Product Depth US 8.0 in
Product Height US 1.0 in
Product Volume US 32.0 cu in
Product Width US 4.0 in
Product Weight US 0.07 lb
Technical Information
Indoor/Outdoor Indoor
Mounting Type Screwless
Number of Gangs 1
Number of Ports 2

Reviews

Rated 5 out of 5 by from Confusing! Legrand Adorne is a beautiful product..I bought over 50 outlets and cover plates, switches, dimmers, magnesium, white, etc. (everything!!) for my home under construction...The one thing you don't explain ANYWHERE is that the adapter plates for the electrical boxes installed by the electricians are INCLUDED with the cover plates.. NOWHERE!! So, after searching the internet, I bought these..I may find some use for them...I love your design!! (RISD grad) THANK YOU...
Date published: 2018-07-05
Rated 4 out of 5 by from Adorne Collection Really nice to be able to complete the look with these, however the rj45 jacks are too expensive.
Date published: 2024-02-02
Rated 5 out of 5 by from 30 sec installation super easy to update. when paired with new white on white covers these look amazing.
Date published: 2023-06-22
Rated 5 out of 5 by from Merci Legrand. Great product as an added option with in the Adorne Line.
Date published: 2023-06-01
  • y_2026, m_9, d_20, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_8, tr_4
  • loc_en_US, sid_AC2PFG1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...