adorne® Paddle Fan Speed Control Switch, Magnesium, with Microban®
AAFN4S16AM4
adorne Collection
adorne® Paddle Fan Speed Control Switch, Graphite, with Microban® is rated
out of
5 by
21.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$71.38 USD
Upgrade your fan's speed control and stop using those clunky, hard-to-reach fan cords. Now you can adjust the speed of your ceiling fan quietly, and in style, thanks to the adorne Collection. This fan speed control switch features four speed settings and a sleek on/off switch. Use on its own to control a fan from one location, or pair with a 3-way switch and conveniently control a single fan from two locations. This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Features easy on/off control, as well as four speed settings.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Specifications
General Info
| Color | Magnesium | ||
| Product Type | Fan Speed Control, Wall Switch | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Antimicrobial Protection, De-Hummer Fan Control | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus | ||
| UPC Number | 785007023305 |
Dimensions
| Product Depth US | 1.77 in | ||
| Product Height US | 2.66 in | ||
| Product Width US | 1.85 in |
Technical Information
| Amperage | 1.6 A | ||
| Connection Location | Back Only | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Internal Pressure Plates | ||
| Indoor/Outdoor | Indoor | ||
| Load Type | Fan Motor | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Single Pole | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 120.0 V |
Resources
Installation Instructions
Supporting Document
Why Microban Infographic
pdf
adorne Limited Lifetime Warranty
pdf
Cleaning Instructions for Wiring Devices
pdf
Meet Your Match
pdf
adorne Room Planner Checklist
pdf
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Product Comparison Chart
pdf
adorne with Microban Disclaimer
pdf
View More
Sell Sheet
Customer CAD PDF
Cutsheet
Reviews
Rated 5 out of
5
by
Luna from
Looks good
Didn’t work with my fan, but I think it’s because my fan is a 6 speed. Gonna try it on my 3 speed fan and I’m assuming it’ll work.
Date published: 2023-08-16
Rated 5 out of
5
by
Austin Clark from
Loving my Adorne switches
Just installed Adorne switches on my first floor. My 3 and 5 year old have both independently asked when I am going to add them to the second floor (their rooms) because they like them so much. High price point, but so worth it.
Date published: 2026-02-05
Rated 2 out of
5
by
Brandon Mayo from
Good but was faulty
Aesthetically great, but switch blew right after installation.
Date published: 2024-12-15
Rated 5 out of
5
by
Wtharris1619 from
Very sleek
Very sleek and modern looking. Easy to use and the plate has no screws!
Date published: 2024-12-13
Rated 5 out of
5
by
Jeff from
Good controller
It’s great to have a fan controller that matches the other devices. However, I do wish there was a softap version
Date published: 2024-02-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this work on a 3 speed fan ?
Hello, yes this device should work with a 3-speed fan.
Date published: 2024-07-24
Can the range controller by the switch be tweaked? For instance, my fan will start to wobble at a certain speed which I would then naturally like to set as the max. I think this feature may be called "trim".
Hello,
Unfortunately, the fan control speed cannot be restricted on the adorne part AAFN4S16AW4.
Best Regards,
Technical Support
Date published: 2023-08-30
Can this switch be put on just a light and just be used as a light dimmer?
Hello Greg,
This Fan Speed Control is intended to control a single ceiling fan.
Best Regards,
Technical Support
Date published: 2023-06-22
I had an electrician install these switches, but they aren’t compatible with my ceiling fans. Which fans are compatible for purchase?
I would suggest reaching out to our adorne Technical Support team to see why they are not compatible with your fans. The Paddle fan speed is rated for 1.6A motor load and any de-hummer fan speed can only control one fan.
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-05-10
I just bought a ceiling fan that warns “To reduce the risk of fire or electric shock, do not use this fan with any solid-state speed control device.” Should I not use this switch?
I contacted the fan manufacturer and they explained not to use. Newer fans, especially smart fans use DC motors which are incompatible with the Legrand Adorne line. Bummer.
Date published: 2022-04-12
Can this control DC Motor Ceiling fan? If not which Adorne Control can help adjust speed of DC Motor Ceiling Fan?
All of the adorne products are tested and rated for AC current only.
Date published: 2025-08-30
A simple question was asked previously but wasn't answered properly; do you offer a single module that combine a light AND a fan switch (with an adjustable speed mechanism), like so many other brands do. I can't find any, which is very unfortunate!
The adorne line does not have a dual controller for a light and fan speed available. The single module switches are ON/OFF only(no dimming or speed control) available.
Date published: 2021-12-08
When reducing the fan speed with the adorne wall control, the switch makes a crackling noise. What is causing this? The fan is compatible with the switch
I would suggest contacting Technical Support directly to troubleshoot your installation
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-09-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL63M1 | adorne Collection
Battery-operated, pairs with Smart Dimmer with Netatmo
$99.66
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAH1M1 | adorne Collection
Creates a robust, dedicated network for the adorne with Netatmo solution.
$186.16
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL50M1 | adorne Collection
Works with virtually any dimmable bulb for precise light level control from anywhere. Part of the adorne with Netatmo solution.
$142.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNP20 | Pass and Seymour
Plug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.
$73.05
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80






