adorne® 0-10V Touch Dimmer, Graphite, with Microban®
ADTH4FBL3PG4
adorne Collection
adorne® 0-10V Touch Dimmer, Graphite, with Microban® is rated
out of
5 by
4.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$161.81 USD
Perfect anywhere you'd like to turn lights on and off with the simplest touch, while also enjoying the ability to dim. Featuring a translucent glass-like face, this modern dimmer lets you control your lights by simply pressing a finger to the center circle to turn lights on/off, or use the + or - on the side to dim. Use the dimmer switch on its own to control a 0-10V light or fixture from a single location, or pair with a 3-way switch to control a single light source from two locations. Pair with the matching Touch Switch for a consistent control-style throughout a room, or your entire house. This dimmer features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- For use with dimmable 0-10V bulbs or fixtures. Features intuitive touch control for switching on/off and adjusting light levels.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Specifications
General Info
| Color | Graphite | ||
| Product Type | Dimmer, Wall Switch | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Antimicrobial Protection, Locator Light, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Digital, Touch | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007233889 |
Dimensions
| Product Depth US | 1.62 in | ||
| Product Height US | 1.77 in | ||
| Product Width US | 1.77 in |
Technical Information
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Flying Leads (0-10V), Screw Terminals | ||
| Dimming Compatibility | 0-10 V | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 10A (Fluorescent), 120V 10A (LED), 277V 5A (Fluorescent), 277V 5A (LED) | ||
| Load Type | Fluorescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Voltage | 120/277 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Supporting Document
adorne Limited Lifetime Warranty
pdf
Cleaning Instructions for Wiring Devices
pdf
Meet Your Match
pdf
adorne Room Planner Checklist
pdf
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Product Comparison Chart
pdf
adorne with Microban Disclaimer
pdf
View More
Reviews
Rated 5 out of
5
by
LOUIS from
SEXIEST DIMMER EVER!
This is my favorite dimmer, it is absolutely elegant. The sexiest dimmer on the market, baring none. You can't find better quality at any price, and no other company can come close to the Adorne line of switches and dimmers.
Date published: 2021-04-06
Rated 5 out of
5
by
Leah from
So happy with our purchase
I’m so glad I found Legrand products. We love our touch dimmer. It was easy to install and is super stylish. We can’t wait to replace all our switches and plugs with the adorne line.
Date published: 2020-09-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the ADTH4FBL3PW4 be used to control a Kichler 6TD24V40BKT Dimmable power supply and tape lights?
Thank you for your inquiry. The adorne 0-10v dimmer ( ADTH4FBL3PW4) is designed for 0-10v dimming applications. We encourage you to reach out to the lighting manufacturer to confirm the Kichler dimming driver (6TD24V40BKT) supports 0-10v dimmers.
Date published: 2025-01-22
Hi We would like to use this dimmers in our renovation. We have several locations that are 3-way and also 4-way. Can you please let us know what are our options. Can we have dimmable on all sides?
Thank you for your inquiry. Within a three and 4-way application, you can only have one ADTH4FBL3PW4 (0-10v) dimmer. Unfortunately, we do not offer a multi-location 0-10v dimming solution. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-10-14
Hello, is it possible to convert a Legrand Adorne 0-10v dimmer wireless with Wattstopper DLM Single Relay Wireless Room Controller, 0-10V, 16A, (LMRC-611-16M)?
This device cannot be converted to interface with the wireless room controller as they are from two different systems. To discuss your application in more detail, please reach out to our Technical Support Team.
Date published: 2023-05-23
Hello, is there a quick way to convert a Legrand Adorne 0-10v dimmer wireless? Maybe with a relay or something? Or there is already a wireless 0-10v dimmer switch?
Unfortunately no. At this time, we don't have a smart/wireless 0-10v dimming solution.
Date published: 2023-02-24
Will this switch work with the Adorne modular under cabinet strips?
The ADTH4FBL3PW4 is designed strictly for 0-10V fixtures. It will fit into a under cabinet control box but will not work on the Linear or Slimline LED's that are for the track system. They would work with the ADTH703PTUw4 dimmer.
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-10-19
hello I want to have a dimmer on both sides of the room acting as a 3way. and my llamas have 0-10v dimming do you have a set of two dimers to make them work together
When using our 0-10V dimmers, you can only dim from one location in your 3way. You have to use one dimmer and one 3way switch.
Date published: 2022-04-26
Is this switch compatible with a standard adorne 15amp paddle switch in a 3 way setting? If not which switch is?
The ADTH4FBL3PG4 dimmer can be used with the Paddle switch in a 3way, if you are controlling a 0-10V light fixture.
Date published: 2025-01-14
Is a ground wire required? My power supply (Mean Well PWM-90-24) does not require one, and I don't have a ground wire in my wall.
This is an electronic dimmer so it will require a Ground connection to work correctly.
Date published: 2022-01-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$8.21
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL63G1 | adorne Collection
Battery-operated, pairs with Smart Dimmer with Netatmo
$99.66
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAH1G1 | adorne Collection
Creates a robust, dedicated network for the adorne with Netatmo solution.
$186.16
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL50G1 | adorne Collection
Works with virtually any dimmable bulb for precise light level control from anywhere. Part of the adorne with Netatmo solution.
$142.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNP20 | Pass and Seymour
Plug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.
$73.05



