adorne® 0-10V sofTap® Dimmer, Graphite, with Microban®
ADTP4FBL3PG4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$145.37 USD
Turn lights on/off, or even adjust the light level, with just a soft tap of a finger thanks to inventive micro-movement technology. Use this dimmer switch on its own to control a 0-10V light or fixture from a single location, or pair with a remote dimmer switch for 3-way control a single light source from two locations. This dimmer features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- For use with dimmable 0-10V bulbs or fixtures. Perfect for adding precise light level control -- all it takes is a soft tap to turn on/off or adjust brightness.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Specifications
General Info
| Color | Graphite | ||
| Product Type | Dimmer, Wall Switch | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Antimicrobial Protection, Locator Light, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Digital, sofTap | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007233896 |
Dimensions
| Product Depth US | 1.62 in | ||
| Product Height US | 1.77 in | ||
| Product Width US | 1.77 in |
Technical Information
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Flying Leads (0-10V), Screw Terminals | ||
| Dimming Compatibility | 0-10 V | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 10A (Fluorescent), 120V 10A (LED), 277V 5A (Fluorescent), 277V 5A (LED) | ||
| Load Type | Fluorescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Voltage | 120/277 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Supporting Document
Why Microban Infographic
pdf
adorne Limited Lifetime Warranty
pdf
Cleaning Instructions for Wiring Devices
pdf
adorne Room Planner Checklist
pdf
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Product Comparison Chart
pdf
adorne with Microban Disclaimer
pdf
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I'm trying to replace a multitude of low voltage halogen lights and dimmer switches with Legrand LED lighting. Do your dimmer switches require each LED fixture to have a transformer to go down 12V from 120V? Or, how would I set it up for low voltage?
No, a maximum of 30 ballasts can be connected to a single dimmer control. I would recommend verifying the specifications on the dimming ballast to set up your low voltage application. I hope this helps!
Date published: 2024-04-15
My dimmer switch has been working for about 6 years and it suddenly malfunctioned where the 6 lights it controls only open to 75% of their full brightness. Any thoughts on how to fix this issue? When i swapped it out for another toggle switch, things wrk
I would suggest that you reach out to adorne Technical Support for assistance with the dimmer or if needed, a warranty replacement:
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-09-14
Do you have an adorne collection that supports stand alone DALI dimming protocols?
Adorne does not offer DALI dimmers
Date published: 2020-06-03
Hi. What type of LED lights does the legrand adorne sofTap dimmer work with? I have the .pdf dimmer compatibility chart, but it has types of LED bulbs. We are looking at Commercial Electric and Halo LED lights. Thank you.
The ADTP4FBL3PW Softap dimmer is designed to only work with 0-10V dimming ballast.
The Softap Universal dimmer(ADTP703TUW4) is designed for a wide range types of LED's:
Load Rating: Incandescent, Halogen, ELV, MLV, Fluorescent, CFL, LED Bulbs
Date published: 2019-11-05
IS THERE A TRU UNIVERSAL WIFI DIMMER FOR 0-10V?
The 0-10V dimmers are currently not available in Wi-Fi.
Date published: 2022-05-24
I am not sure if the SOFTAP™ DIMMER, 0-10V, WHITE was linked to my question, that is what I am trying to see if it is considered a ELV dimmer
The SOFTAP™ DIMMER, 0-10V is not an ELV dimmer. You would want the ADTP703TU for an ELV dimmer
https://www.legrand.us/adorne/search.aspx?q=adtp703tu
Date published: 2022-05-24
My electrician is asking for a ELV (Electronic Low Voltage) dimmer, is this considered one?
Hello,
This is a 0-10V dimmer. This is used in an application where ballasts are controlling the lights. For ELV You would need a ADTP703TUW4.
Hope this helps,
Have a great day.
Date published: 2022-05-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL63G1 | adorne Collection
Battery-operated, pairs with Smart Dimmer with Netatmo
$99.66
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAH1G1 | adorne Collection
Creates a robust, dedicated network for the adorne with Netatmo solution.
$186.16
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL50G1 | adorne Collection
Works with virtually any dimmable bulb for precise light level control from anywhere. Part of the adorne with Netatmo solution.
$142.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNP20 | Pass and Seymour
Plug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.
$73.05


