adorne® sofTap Tru-Universal Dimmer with Magnesium Wall Plate, Magnesium
ADTP703TUM4WP
adorne Collection
adorne sofTap Tru-Universal Dimmer and Wall Plate is rated
out of
5 by
42.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$101.98 USD
Turn lights on/off, or dim, with just a soft tap of a finger, thanks to inventive micro-movement technology. Plus, as a Tru-Universal Dimmer, it works with virtually any 120V dimmable bulb or fixture, adjusting to the precise light level you want, without the flicker. Coordinating screwless Wall Plate included, for a sleek and contemporary aesthetic.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box; neutral wire required
- Works with virtually any 120V dimmable bulb or fixture (excludes 0-10V)
- Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance
- Constant memory feature returns lights to their previous level when turning back on or after a power outage
- Offers installation flexibility, working in both single-pole and 3-way applications
- Usable in both single-pole and 3-way applications
- More color options available to fit any style, including finishes to match current hardware and lighting trends
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Magnesium | ||
Finish | Frosted | ||
Country Of Origin | China | ||
Features | Indicator Lights | ||
Switch Type | sofTap | ||
Number of Switches | 1 | ||
Application Sector | Residential | ||
Standard | cULus | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Dimmer |
Dimensions
Product Width US | 3.45 in | ||
Product Depth US | 1.79 in | ||
Product Height US | 5.13 in |
Technical Information
Compatibility | EFL: 5.5A, Halogen & ELV: 700W, Incandescent, LED/CFL: 450W (not compatible with 0-10V LED drivers), MLV: 500VA | ||
Electrical Rating | 120V 1100W (Halogen), 120V 1600VA (MLV), 120V 16A (Fluorescent), 120V 2000W (Incandescent), 120V 450W (CFL), 120V 450W (LED), 120V 5A (Fan Control), 120V 700W (ELV), 120V 8A (EFL) | ||
Actuator | sofTap | ||
Number of Gangs | 1 | ||
Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
Number of Poles | Single Pole 3-Way | ||
Indoor/Outdoor | Indoor | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates |
Resources
Cutsheet
Supporting Document
Customer CAD PDF
CAD Drawings
Installation Instructions
Guide Form Specifications
Brochure
Reviews
Rated 2 out of
5
by
Mountainman from
Love the Look- still needs work on the value
Love the look and design of the switches. Don’t like how the dimmer has a dim (no pun intended) locator light vs. the regular switch- which isn’t visually appealing and super irritating considering the price. Looks really bad on a 2+ gang switch when they are right next to each other. Also- my tru universal won’t turn on my LED pendants unless it starts on the highest power vs. the lower end. So much for versatility. Once again as many reviewers expressed- at this price point- we demand perfection and flawless execution as there’s nothing out there more expensive. GET IT RIGHT!
Date published: 2020-02-03
Rated 5 out of
5
by
INWmom from
Dims beautifully, no flicker
Bought “regular” LeGrande paddle dimmers and they dim great and look beautiful, but with some of our LED lights there was a flicker.
Switched to the soft tap true universal and they dim to almost off and no flicker at any light level. Love how they dim to off for an elegant effect.
Date published: 2019-03-31
Rated 5 out of
5
by
Mvuks from
Dim lighting
I am so happy with the soft top dimmer switch that I had got last week the dimmer is very easy to use. There was no need for a professional installation as the instructions were very clear it actually worked on the first try, Something I’m not that familiar with After using it I plan on going buying more for my downstairs game room and are outside party room. It’s certainly can set the mood for whatever occasion with a push of a button
Date published: 2018-10-25
Rated 4 out of
5
by
lon123 from
sofTap™ Dimmer Switch, 700W Tru-Universal, White
Received this switch about a week ago, installed switch overall it works great made very well good and solid no cheap materials only down side of it for me was wall plate does not sit flush on wall tried adjusting several times still sits from wall about 1/8'' to 3/16''
Date published: 2018-10-17
Rated 5 out of
5
by
Judyh from
These switches are awesome!
I replaced all the switches and outlets in my house to legrand adorne and I looks fresh and modern! What a difference!
Date published: 2018-04-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Dimmer gives only maxim light, does no dim. Lamp is LED deltalghy DTC-ON Profile 24V-DC Input
There are a number of reasons you could be experiencing that symptom, I'd advise you to contact us in technical support so we can understand your application and advise from there. I hope this helps!
Date published: 2023-04-28
There is a slight delay when turning on the lights. Is this normal?
Yes, this is normal behavior from the dimmer. If you'd like a more "instant" on/off I'd advise you to use a switch instead.
Date published: 2023-10-10
los dimmer adtp703tuw4, que protocolo de dimmerizacion usan? triac, SCR, etc
This dimmer is rated for use with multiple different lighting loads. See the attached list of load types and their max ratings.
Incandescent: 700W
MLV: 500VA
ELV: 700W
EFL: 5.5A
CFL and LED: 450W
Date published: 2023-03-06
Switch = ADTP703TU connect to 2 - 3 watt recess LED lites w/seperate drivers that require dimmer be electronic low voltage. Should work per dimmer specs. Turn on power - switch gets part way through self check and stops. Press any control = only a click
Hi Ron, It sounds like the wattage load may be too low. Please contact Technical Support at 844-957-3783 so we can troubleshoot with you.
Date published: 2023-03-01
Does this switch come with 220 voltage or no ?
Hello Abdalla,
adorne dimmer ADTP703TUW4 is only available in the 120 volts configuration.
Best Regards,
Technical Support
Date published: 2023-02-20
How can I troubleshoot or repair the internal light on the SofTap dimmer switch?
Hello, thank you for your inquiry. Unfortunately you cannot repair or replace the light inside the device. Please call in to Technical Support so we can assist you with your device.
Date published: 2022-12-02
I have an old simple switch with just TWO wires (black/HOT, white/LOAD). My Legrand SofTap dimmer simply refused to work no matter what I do. Do I NEED a 3rd wire? how can i connect it to just two wires. Switch basically flashes fast and does not switch
The universal dimmers require a separate Neutral wire to function correctly.. Your black wire would go to the HOT terminal, your white would go to the 1POLE terminal, and the Neutral would go to the WHITE terminal. If a Neutral is not present in the box, the dimmer will not work.
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-10-24
I have an older home built in 1978 and the single light I wish to use this dimmer with has hot, neutral and ground wires only. The light is LED and specified ELV only which I believe is supported by this model. I have not been able to successfully wire it
I posted this question. I found the neutral and I connected according to specifications, and I could never get it to function at all even after trying the tweaks listed on the installation pdf. I gave up and went to Lutron which worked fine right out of the box. What drew me to this line was the pop out three plug outlets and I have no problem with any of these. Since the dimmer is already out of the box, I’m sure my vendor won’t take it back so I will leave it for the trustees of my trust to throw out after I’m gone. Kind of left me with a bad test in my mouth for their products, but I’m done with my renovation and in six months morning remember this
Date published: 2022-09-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTP1532M4 | adorne Collection
Turn lights on or off with just a gentle tap.
$65.83
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP600RMHM1 | adorne Collection
The sofTap Wi-Fi Ready Master Dimmer is designed with an innovative micro-movement functionality, allowing you to turn lights on and off or dim them with a soft ""tap"" of the finger.
$171.47
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWC1G2SN4 | adorne Collection
Think ““distinguished, but knows how to have fun.”” Match to existing hardware, or use for contrast.
$48.01