COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search adorne
explore our collections

Menu
adorne sofTap™ Dimmer, Tru-Universal and Gloss White Wall Plate
Sorry! That combination does not exist.
$65.58USD
WHERE TO BUY
Temporarily out of stock.
Specifications
General Info
Color: White
Product Series: adorne sofTap Dimmer
Type: Universal
Style: sofTap
Listing Agencies/Third Party Certifications
UL Standard: Yes
Dimensions
Depth (US): 1.79"
Height (US): 1.77"
Width (US): 3.45"
Height: 5.13"
Technical Information
Load: Incandescent, Halogen, ELV, MLV, Fluorescent, CFL, LED
Mounting: USA Electrical Wiring Box / adorne Mounting Plate
Volts: 120
Watts: 700
Ul listed logo
You Might Like
adorne 1-Gang Powder White Wall Plate
Powder White 1-Gang Wall Plate
AWP1G2PW4
(3 Reviews)
$8.88USD
adorne 1-Gang accent lgiht
Accent Nightlight, 1-Gang
AAAL1G4
(1 Reviews)
$20.98USD
adorne White SofTap Switch
sofTap™ Switch, White
ASTP1532W4
(0 Reviews)
$44.28USD
adorne Wireless White SofTap Switch
sofTap™ Wi-Fi Ready Master Dimmer, Incandescent / Halogen, White
ADTP600RMHW1
(1 Reviews)
$111.18USD
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

I have a 560 watt LED load, will this dimmer work with this load? I know a lot of dimmers I have looked at have a lower led threshold than incandescent and didn't know if the 700watt rating was across the board or incandescent only.

Asked by: Darron
The maximum wattage rating depends on what type of lights(LED's) you are controlling. Max. load rating: • Incandescent: 700W • MLV: 500VA • ELV: 700W • EFL: 5.5A • CFL and LED: 450W(screw in bulbs)
Answered by: Legrand Technical Support
Date published: 2019-11-01

Can one dim in three way situation from both sides

Asked by: Marsha
Thank you for your question reagrding the adorne Softap dimmer(Model # ADTP703TUM4). With this dimmer in a 3way, you can only dim from one location and you would have to have a standard 3way switch on the other end of the circuit. To dim from both locations, you could use the Softap Master dimmer(ADTP700RMTUM1) in one location and the remote dimmer(ADTPRRM1) in the other.
Answered by: Legrand Technical Support
Date published: 2018-07-13

Do I need to use a magnetic or an electronic driver for the LED under cabinet lighting that I will be using with this # ADTP703TUM4 switch?

Asked by: David
Hi David! Thank you for your question. If you are going to be using the LED Slimline lights in the adorne Under-Cabinet System then you will need to use our driver; making sure to use the appropriate driver for the length of lights you have. If you have up to 5 feet of lights, you will use the 30 Watt LED Dimmable Driver, with part number ALSLDR30TM1 in Titanium or ALSLDR30W1 in white. If you have up to 10 feet of lights, you will use the 60 Watt LED Dimmable Driver, with part number ALSLDR60TM1 in Titanium or ALSLDR60W1 in white. The LED Linear Light does not need a driver. Please let us know if you have any other questions. We're always happy to help!
Answered by: LoriKim_AdorneSupport
Date published: 2018-03-30
  • y_2020, m_4, d_7, h_21CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_ADTP703TUW4WP, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 94ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit