adorne® Whisper® Tru-Universal Dimmer, Magnesium, with Microban®
ADWR703TUM4
adorne Collection
adorne® Whisper® Tru-Universal Dimmer, Graphite, with Microban® is rated
out of
5 by
24.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$101.83 USD
The whisper-control modern dimmer switches from the adorne Collection allow you to control lights with a soft, fluid motion. Integral silver contacts provide long-lasting performance. A self-calibrating Tru-Universal Dimmer, this dimmer switch works with virtually any 120V dimmable bulb or fixture (excludes 0-10V). This dimmer features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box; neutral wire required.
- Control lights with a fluid, whisper-soft toggle motion to turn on/off, or use the smooth slider to dim or brighten to your preferred light level.
- Works with virtually any 120V dimmable bulb or fixture (excludes 0-10V).
- Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Specifications
General Info
| Color | Magnesium | ||
| Product Type | Dimmer, Wall Switch | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Antimicrobial Protection, Auto-Calibration (Trim), High-End Trim (Dim Range), Locator Light, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Slider, Whisper | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007133912 |
Dimensions
| Product Depth US | 1.2 in | ||
| Product Height US | 4.19 in | ||
| Product Width US | 1.77 in |
Technical Information
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Flying Leads | ||
| Dimming Compatibility | Forward or Reverse Selectable Phase | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 4.5A 450W (CFL), 120V 4.5A 450W (LED), 120V 5.5A (EFL), 120V 500VA (MLV), 120V 700W (ELV), 120V 700W (Halogen), 120V 700W (Incandescent) | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Supporting Document
adorne Limited Lifetime Warranty
pdf
Cleaning Instructions for Wiring Devices
pdf
Meet Your Match
pdf
adorne Room Planner Checklist
pdf
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Product Comparison Chart
pdf
adorne with Microban Disclaimer
pdf
View More
Sell Sheet
Reviews
Rated 5 out of
5
by
TomG from
Adore the Adorne Line
This is my second property upgrade where I have used the Adorne Line. This universal dimmer has worked on three different LED fixtures and dims them as low as I'd ever want them. Very pleased.
Date published: 2021-06-21
Rated 5 out of
5
by
Montclair from
Looks nice!
We renovated and added these Whisper Dimmmers. The electrician installed them without a problem and the look is very up to date.
Date published: 2019-06-09
Rated 1 out of
5
by
Anonymous from
Whisper switches
Didn't realize I needed a neutral wire to make these switches work; my house is older and only has black and white leads running to most switches.
Date published: 2020-10-22
Rated 5 out of
5
by
Keith PM from
Quality product
Works on leading edge or trailing edge dimmable fixtures with a toggle button on the device.
The whole Adorne line seem like well engineered quality products.
Date published: 2026-03-30
Rated 5 out of
5
by
Anonymous from
Very nice dimmer
This dimmer is compact and aesthetically pleasing. I like it's minimalist design. Very easy to install and works great. Recommended.
Date published: 2026-01-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
One of my Pop-Out outlets pops-out without anyone using it. I'll push it in and in a little while, it'll pop out, solution? I have a Adorne Tru-Universal Dimmer switch where a tab on the back of the small cover broke off. Is the cover replaceable?
Thank you for your inquiry. Please contact Pass & Seymour Technical Support for further assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Email: Tech.Support@legrand.us
Date published: 2026-06-12
can Adorne Whisper switches with dimmers be installed in gangs of three and two?
Yes, but I have issues with flickering with all the whisper switches. Light fixtures are compatible but when I switch back to a normal switch the problem goes away.
Date published: 2026-06-09
I have the Adorne Whisper switches (dimmers and normal) installed all throughout the house. Could I replace some of them for Adorne Wireless switches keeping same plate even when I have a triple plate installed with two other regular Adorne Whisper?
Thank you for your inquiry. The adorne with Netatmo system (smart devices) will work with your existing adorne wall plates.
Note: The adorne with Netatmo devices are only available in the SofTap design.
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-11-19
Do any of the adorne dimmers work without a "master" switch? I bought the whisper dimmer, but I just want a basic dimmer don't need wifi control etc.... my electrician said based on instructions the whisper ones I have need a master switch?
I have a few of these dimmers throughout my house; they all work independently. I have the basic dimmer like you mentioned, no smart capabilities.
Date published: 2023-04-14
I have Adorne dimmers for under-counter LED lighting without any issues over 4yrs. I turned one to the lowest setting yesterday and it went out and the switch started flashing quickly. There is another dimmer on the same circuit that still works.
Hello, please reach out to Technical Support so we can help you to troubleshoot your device. You can reach us at 844-957-3783; M-F from 8:00 a - 6:00 p ET.
Date published: 2023-11-17
Is the Whisper Tru Universal Dimmer ADWR703TUW4 compatible with the following driver: TRIAC Phase Dimmable Driver (120VAC Only)? AND is this dimmer compatible for dimming electric LED low voltage fiitings?
The adorne universal dimmers are rated for Triac based dimming when in Forward phase and Electronic Low Voltage dimming(ELV) when put into Reverse phase.
Date published: 2022-02-01
How does the Whisper Tru-Universal Dimmer compare with the Adorne Touch Tru-Universal Dimmer? We are trying to use the Touch Tru-Universal Dimmer on an LED pendant but the light flickers and buzzes.
Internally the true Universal dimmer are the same. The Touch dimmer may need adjusting(per the instructions) depending on the LED's it is controlling.
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2024-08-05
Is this dimmer electronic or magnetic? I am Installing an LED sconce that warns absolutely not to use a magnetic low voltage dimmer. The specs for this dimmer do not specify, but the front mounting on the switch has a stamp saying "MLVFWD".
The adorne universal dimmers is rated for both MLV(forward phase) and ELV(reverse phase) loads.
The universal dimmers are in Forward phase as the default out of the box.
Date published: 2021-09-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL63M1 | adorne Collection
Battery-operated, pairs with Smart Dimmer with Netatmo
$99.66
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAH1M1 | adorne Collection
Creates a robust, dedicated network for the adorne with Netatmo solution.
$186.16
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL50M1 | adorne Collection
Works with virtually any dimmable bulb for precise light level control from anywhere. Part of the adorne with Netatmo solution.
$142.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNP20 | Pass and Seymour
Plug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.
$73.05
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152M4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$7.52












